• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Electromagnetic Switch With Case

Part Number

Configured Part Number is shown.

 
Part Number
MUE80H190
MUE100H220
MUE180H450
MUF7H001
MUF7H002
MUF7H004
MUF7H007
MUF7H011
MUF7H015
MUF7H601
MUF7H602
MUF7H604
MUF7H607
MUF7H611
MUF7H615
MUF10-4H022
MUF10-5H001
MUF10-5H002
MUF10-5H004
MUF10-5H007
MUF10-5H011
MUF10-5H015
MUF10-5H022
MUF10-5H104
MUF10-5H622
MUF18H037
MUF18H107
MUF18H637
MUF20H037
MUF25H055
MUF35H075
MUF50H110
MUF50H6110
MUF65H150
MUF65H6150
MUF300H750
MUF400H1100
Part NumberVolume DiscountDays to ShipMotor capacity 400 to 440-VAC class
(kW/A)
Motor Capacity VAC 200–220 Class
(kW/A)
Coil rated voltage
(V)
Number of Poles Auxiliary Contact Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension height
(mm)
With thermal relay Auxiliary contact rated current used AC-15 220 V
(A)
Rated current used AC-3 220 V
(A)
Applicable motor type Applicable motor capacity
(kW)
Durability Mechanical
(x10K times)
Durability Electrical (AC-3)
(x10K times)
Durability Opening and closing frequency
(Times/Hour)
After adding coil capacity
(VA)
After adding coil capacity
(VA)
After coil consumption power is turned on
(W)
After adding coil current
(mA)
Ambient Operating Temperature Min
(°C)
Ambient Operating Temperature Max
(°C)
Min relative humidity
(%)
Max relative humidity
(%)
11 Day(s) or more -19/67AC200Three-Phase2a2b-375215163380--50010012003003210160-5404585
4 Day(s) or more 22/4222/80AC200Three-Phase2a2b-375215163393--50010012003003210160-5404585
22 Day(s) or more --220 AC---198260500HRE180DG-180Three-phase 220 V45-----------
22 Day(s) or more --220 AC-1aPSE9180153HRD010B311Three-phase 220 V0.1--------5404585
11 Day(s) or more 0.2/0.60.2/1.2AC200Three-Phase1aPSE1538091311--500100120046102.750-5404585
2 Day(s) or more 0.4/1.20.4/2.2AC200Three-Phase1aPSE1538091311--500100120046102.750-5404585
2 Day(s) or more 0.75/1.70.75/3.6AC200Three-Phase1aPSE1538091311--500100120046102.750-5404585
11 Day(s) or more -1.1/5AC200Three-Phase1aPSE1538091311--500100120046102.750-5404585
2 Day(s) or more 1.5/3.61.5/6.7AC200Three-Phase1aPSE1538091311--500100120046102.750-5404585
22 Day(s) or more --100 AC-1a-9180153HRD010B311Independent 100 V coil0.1--------5404585
11 Day(s) or more 0.2/0.60.2/1.2AC100Three-Phase1aPSE1538091311--500100120046102.750-5404585
11 Day(s) or more 0.4/1.20.4/2.2AC100Three-Phase1aPSE1538091311--500100120046102.7100-5404585
11 Day(s) or more 0.75/1.70.75/3.6AC100Three-Phase1aPSE1538091311--500100120046102.7100-5404585
22 Day(s) or more --100 AC-1a-9180153HRD010B311Independent 100 V coil1.1--------5404585
11 Day(s) or more 1.5/3.61.5/6.7AC100Three-Phase1aPSE1538091311--500100120046102.7100-5404585
2 Day(s) or more 2.2/52.2/9AC200Three-Phase1aPSE1538091313--500100120046102.750-5404585
22 Day(s) or more --220 AC-1a1bPSE9180153HRD010B313Three-phase 220 V0.1--------5404585
11 Day(s) or more 0.2/0.60.2/1.2AC200Three-Phase1a1bPSE1538091313--500100120046102.750-5404585
11 Day(s) or more 0.4/1.20.4/2.2AC200Three-Phase1a1bPSE1538091313--500100120046102.750-5404585
11 Day(s) or more 0.75/1.70.75/3.6AC200Three-Phase1a1bPSE1538091313--500100120046102.750-5404585
22 Day(s) or more --220 AC-1a1bPSE9180153HRD010B313Three-phase 220 V1.1--------5404585
11 Day(s) or more 1.5/3.61.5/6.7AC200Three-Phase1a1bPSE1538091313--500100120046102.750-5404585
11 Day(s) or more 2.2/52.2/9AC200Three-Phase1a1bPSE1538091313--500100120046102.750-5404585
22 Day(s) or more --110 AC-1a1bPSE9180153HRD010B313Single-phase 110 V0.4--------5404585
22 Day(s) or more --100 AC-1a1b-9180153HRD010B313Independent 100 V coil2.2--------5404585
2 Day(s) or more 3.7/6.73.7/15AC200Three-Phase1a1bPSE1609099220--500100120057123.360-5404585
22 Day(s) or more --110 AC-1a1bPSE99-160HRD018B220Single-phase 110 V0.75--------5404585
22 Day(s) or more --100 AC-1a1b-99-160HRD018B220Independent 100 V coil3.7--------5404585
6 Day(s) or more 3.7/6.73.7/15AC200Three-Phase1a1bPSE1609099320--10001001200708.42.443-5404585
2 Day(s) or more 5.5/125.5/22AC200Three-Phase2a2bPSE231138129.5326--10001001200140145.270-5404585
2 Day(s) or more 7.5/157.5/30AC200Three-Phase2a2bPSE231138129.5335--10001001200140145.270-5404585
6 Day(s) or more 11/2211/42AC200Three-Phase2a2bPSE300163146350--50010012002142210110-5404585
22 Day(s) or more --100 AC-2a2b-146163300HRE75DG350Independent 100 V coil11--------5404585
4 Day(s) or more 15/3015/56AC200Three-Phase2a2b-300163146365--50010012002142210110-5404585
22 Day(s) or more --100 AC-2a2b-146163300HRE75DG365Independent 100 V coil15--------5404585
22 Day(s) or more --220 AC-2a2b-284314674HRD018D3300Three-phase 220 V55 to 75--------5404585
22 Day(s) or more --220 AC-2a2b-284314674HRD018D3400Three-phase 220 V90 to 110--------5404585

Loading...

  1. 1

Basic Information

Operating Method Irreversible with Case

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)