High Sticker (black plating)【100 Pieces Per Package】

High Sticker (black plating)

[Features]
· A double-sided tape adhesive wiring stopper with superb adhesive strength for use in a variety of different fields.
· The highest quality tape is used for the double-sided tape, enabling the secure use of a wide range of materials including steel, aluminum, plastic, glass, and wood.
· Low temperatures (-10℃) and high temperatures (+90℃) can be withstood for a long time after application.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
E-20B-3C
E-23B-3C
E-25B-3C
E-30B-3C
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBase size
(A mm × B mm)

100 Pieces Per Package

2 Day(s) or more 1020 x 10

100 Pieces Per Package

2 Day(s) or more 1020 x 13

100 Pieces Per Package

2 Day(s) or more 1025 x 15

100 Pieces Per Package

2 Day(s) or more 102015/1/21

Loading...

  1. 1
 

Basic Information

Double-sided tape color White Main Body Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)