Interface Terminal Block, Common Unit , 8.5mm Pitch

Interface Terminal Block,   Common Unit ,  8.5mm Pitch

A unit for common power supplies. Wires of 2 mm2, one size larger, can also be wired in case of issues such as voltage drops, etc.

[Features]
· A series for modularizing common power supply terminals.
· Three types are available for use with different types of connection.

PDF

Part Number

Configured Part Number is shown.

TIFA820CPM

Part Number
TIFA820CPM
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Basic Information

Connector Screw type terminal block Terminal Block Screw M3.5 Number of Poles(Pole) 1
Mounting Method DIN rail/Direct attachment Pitch Between Terminals(mm) 8.5 Representative Standard CE
Dimension vertical(mm) 55 Dimension width(mm) 95 Dimension depth(mm) 51
Type of Common Upper level plus, lower level minus Terminal Block Shape Standard Form

Please check the type/dimensions/specifications of the part TIFA820CPM in the Interface Terminal Block, Common Unit , 8.5mm Pitch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)