Magnetic Contactors SD-N Series

Brand :
MITSUBISHI
Caution
Product Description
Mitsubishi electromagnetic switch.
[Features]
· Use for DC operation of operation coil using a separate power supply.
[Applications]
· Optimal for motor start/stop and motor burnout protection.
MS-N Series DC Operation Electromagnetic Contactor Features

SD-N220
- Can use for DC operation of operation coil using a separate power supply, etc. (AC and DC can both be used for the main circuit.)
- No electromagnet noise occurs.
- Direct application of full voltage, dedicated to DC.
- Because no conservation resistance is used for the coil, there is no inrush current (excluding N600 type).
- The SD-N600 type operation coil terminal is polarized. Connect positive side to terminal number A1 (+), and negative side to A2 (-).
- Auxiliary contacts are a combination of twin movable contacts and a grooved contact, further increasing contact reliability.
- Standard model that can accommodate a variety of situations.
- Ease of use, safety, and international compatibility combine to provide accurate motor control and protection.
MS-N Series DC Operation Electromagnetic Contactor Specifications
| Electromagnetic Contactor | Electromagnetic Switch | Rated Capacity [kW] | Rated Operating Current [A] | Open Thermal Current Ith [A] | Auxiliary Contact | Combination Thermal Relay | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Three-Phase Squirrel-Cage Motor (AC-3 Class) | Three-Phase Squirrel-Cage Motor (AC-3 Class) | Resistant Load (AC-1 Class) | |||||||||||
| 200 To 220 V | 380 To 440 V | 500 To 550 V | 200 To 220 V | 380 To 440 V | 500 To 550 V | 200 To 220 V | 380 To 440 V | Unit Type Name That Can Be Added × Unit Count | Type Name | Heater Nominal Application Range [A] | |||
| SD-N150 | MSOD-N150 | 37 | 75 | 90 | 150 | 150 | 140 | 200 | 200 | 200 | UN-AX150 × 2 | THN120 (TA) | 42 to 125 |
| SD-N220 | MSOD-N220 | 55 | 110 | 132 | 220 | 220 | 200 | 260 | 260 | 260 | TH-N220RH | 82 to 180 | |
| SD-N300 | MSOD-N300 | 75 | 150 | 160 | 300 | 300 | 250 | 350 | 350 | 350 | TH-N400RH | 105 to 250 | |
| SD-N400 | MSOD-N400 | 110 | 200 | 200 | 400 | 400 | 350 | 450 | 450 | 450 | 105 to 330 | ||
| SD-N600 | - | 160 | 300 | 300 | 630 | 630 | 500 | 660 | 660 | 660 | UN-AX600 × 1 | TH-N600 Note | 250 to 500 |
Note: Use the TH-N600 type in combination with a separately-sold current transformer (Mitsubishi CW-□ Type).