• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Over-bar for Slim Breaker (3-phase 4-wire type - 35 mm)

Over-bar for Slim Breaker (3-phase 4-wire type - 35 mm)

Crossover bar for neutral electrode integrated breaker. (3 phase, 4 wire type, 35 mm)

[Features]
· The structure does not cause unevenness on the main line bar, improving workability during assembly.
· An insulated tube is provided, allows use of the product with confidence.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SB4-N-35
SB4-R-35
SB4-S-35
Part NumberVolume DiscountDays to ShipRoHSWidth x height x length
(mm)
Features Number with packs
(Piece)
6 Day(s) or more 1010 x 19 x 182N phase200
6 Day(s) or more 1010 x 9.5 x 182R phase100
6 Day(s) or more 1010 x 9.5 x 182S Phase, T Phase100

Loading...

  1. 1

Basic Information

Material/surface treatment Tin Plated Rated Current(A) 20 Bus pitch / bus thickness(mm) 35

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)