Sticker【100 Pieces Per Package】

Sticker

A wire fastener on which a sticker can be mounted.

[Features]
· An easy-to-bend metal material that has been dip-coated in soft PVC. Therefore, it is safe with superior electrical insulating properties. This is an ideal, simple wire fastener that utilizes the synergistic characteristics of both materials.
· Operating temperature range: -20–60°C.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JKDS16
JKDS20
JKDS25
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipDimension (width)
(mm)

100 Pieces Per Package

Quote 16

100 Pieces Per Package

Quote 20

100 Pieces Per Package

Quote 25

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) -20 to +60

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)