• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Cable 50-pin Straight (GMM)

Cable 50-pin Straight (GMM)

[Features]
· The KBS series (GMM) 50-pin series is available for a broad variety of PLC compatible interface compliant cables (20-pin straight).
· Manufacturer specifications have changed. Next-generation products have B added to the end of the model. The cable color has changed from gray to black.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KBS-2M50A-0.5MB
KBS-2M50A-1MB
KBS-2M50A-1.5MB
KBS-2M50A-2MB
KBS-2M50A-3MB
KBS-2M50A-5MB
KBS-2M50AB-0.5MB
KBS-2M50AB-1MB
KBS-2M50AB-1.5MB
KBS-2M50AB-2MB
KBS-2M50AB-3MB
KBS-2M50AB-5MB
Part NumberVolume DiscountDays to ShipCN2 Specified Length
(m)
31 Day(s) or more Female0.5
31 Day(s) or more Female1
31 Day(s) or more Female1.5
31 Day(s) or more Female2
31 Day(s) or more Female3
31 Day(s) or more Female5
31 Day(s) or more Male0.5
31 Day(s) or more Male1
31 Day(s) or more Male1.5
31 Day(s) or more Male2
31 Day(s) or more Male3
31 Day(s) or more Male5

Loading...

  1. 1

Basic Information

Connector type MR Connector manufacturer Honda Tsushin Kogyo Connector Shape Straight
Machining Method Solder Cable shape Round CN1 Female
Number Of Cores 50 Shield Available Cable color Black
AWG 28

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)