Coaxial Connector 7/16 Series

Coaxial Connector 7/16 Series

[Features]
· This series offers connectors with excellent toughness and waterproofing performance, and is suitable for connections in communication infrastructures (GSM, WCDMA, etc.).
· Compatible cables can be used in high-power applications, utilizing heavy flexible coaxial lines and corrugated coaxial lines.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
716-J332A
716-PT86A
716-PT87A
716-PT88A
716-PT89A
716-PT90A
716-PT91A
716-PT92A
716-PT93A
716-PT94A
716-PT95A
Part NumberVolume DiscountDays to ShipConnector series initials Applicable pin/contact Application Wire connection method Connection direction Conforming Cable Receptacle shape
46 Day(s) or more NumberFemaleChassis/for panel mounting-[Other] Receptacle-With 4-hole flange
46 Day(s) or more NumberMaleFor Cable[Other] Tightening[Straight] Straight Plug8D-2V-
46 Day(s) or more NumberMaleFor Cable[Other] Tightening[Straight] Straight PlugCorrugated type equivalent to 8D-
46 Day(s) or more NumberMaleFor Cable[Other] Tightening[Straight] Straight Plug10D-2V-
46 Day(s) or more NumberMaleFor Cable[Other] Tightening[Straight] Straight PlugCorrugated type equivalent to 10D-
46 Day(s) or more NumberMaleFor Cable[Other] Tightening[Straight] Straight jack8D-2V-
46 Day(s) or more NumberMaleFor Cable[Other] Tightening[Straight] Straight jackCorrugated type equivalent to 8D-
46 Day(s) or more NumberMaleFor Cable[Other] Tightening[Straight] Straight jack10D-2V-
46 Day(s) or more NumberMaleFor Cable[Other] Tightening[Straight] Straight jackCorrugated type equivalent to 10D-
46 Day(s) or more NumberFemaleFor Cable[Other] Tightening[Other] Jack with 4-hole flange8D-2V-
46 Day(s) or more NumberFemaleFor Cable[Other] Tightening[Other] Jack with 4-hole flangeCorrugated type equivalent to 8D-

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Number 7/16 Number Of Cores 1
Rated Voltage(V) 2700 Protection function (environmentally resistant) NA Impedance(Ω) 50
Removal method Screw Type Frequency Range(GHz) 0 to 7.5 Quantity of units ordered(Piece) 500

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)