Coaxial Connector LPM Series

Coaxial Connector LPM Series

The frequency characteristics are almost identical to that of an SMA connector, and the mounting pitch is suitable for small spaces.

[Features]
· The LPM coaxial connector is approximately the same size as the SMA connector, and features a snap-on / pull-off system for attachment.
· The frequency characteristics are almost identical to that of an SMA connector. Mounting pitch is narrow, making it suitable for cases where if a conventional SMA connector were to be used, a tightening wrench would not fit.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
092-PB08A
092-PB08B
092-PB21A
092-PB21B
092-PC55C
092-PD30A
092-PD30B
092-PD42A
092-PD42B
092-PD42C
092-PE21A
092-PE26A
092-PS55A
092-PS55B
092-PT46A
092-PT46B
Part NumberVolume DiscountDays to ShipConnector series initials Applicable pin/contact Application Wire connection method Connection direction Conforming Cable Receptacle shape
46 Day(s) or more J·K·LMaleFor Cable[Other] Solder/screw-in[Straight] Straight PlugUT-141-
46 Day(s) or more J·K·LMaleFor Cable[Other] Solder/screw-in[Straight] Straight PlugUT-085-
46 Day(s) or more J·K·LFemaleFor Cable[Other] Solder/screw-in[Straight] Straight jackUT-141-
46 Day(s) or more J·K·LFemaleFor Cable[Other] Solder/screw-in[Straight] Straight jackUT-085-
46 Day(s) or more J·K·LFemaleFor CableCrimp[Straight] Straight jack1.5D-2V-
46 Day(s) or more J·K·LMaleFor CableSolder[Angle] L Type PlugUT-141-
46 Day(s) or more J·K·LMaleFor CableSolder[Angle] L Type PlugUT-085-
46 Day(s) or more J·K·LMaleFor CableCrimp[Straight] Straight Plug1.5D-2W-
46 Day(s) or more J·K·LMaleFor CableCrimp[Straight] Straight PlugRG-174/316/188-
46 Day(s) or more J·K·LMaleFor CableCrimp[Straight] Straight Plug1.5D-2V-
46 Day(s) or more J·K·LFemaleChassis/for panel mounting-[Other] Receptacle-With 4-hole flange
46 Day(s) or more J·K·LMaleChassis/for panel mounting-[Other] Receptacle-Plug, with four-hole flange
46 Day(s) or more J·K·LFemaleFor CableCrimp[Straight] Straight jack1.5D-2W-
46 Day(s) or more J·K·LFemaleFor CableCrimp[Straight] Straight jackRG-174/316/188-
46 Day(s) or more J·K·LFemaleFor Cable[Other] Solder/screw-in[Other] Jack with 4-hole flangeUT-141-
46 Day(s) or more J·K·LFemaleFor Cable[Other] Solder/screw-in[Other] Jack with 4-hole flangeUT-085-

Loading...

  1. 1

Basic Information

Connector Shape Coaxial J·K·L LPM Number Of Cores 1
Rated Voltage(V) 335 Protection function (environmentally resistant) NA Impedance(Ω) 50
Removal method Snap-on/pull-off Frequency Range(GHz) 0 to 12.4 Quantity of units ordered(Piece) 500

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)