• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Coaxial Connector MCX75Ω Series

Coaxial Connector MCX75Ω Series

[Features]
· The MCX connector (75Ω) is a compact connector featuring snap-on/pull-off attachment, and can be used in frequencies ranging up to DC 6 GHz.
· Designed such that it requires smaller space than SMB connector, and can be used for various applications such as information and communication systems and cell phones.
· Straight, L-angle shaped, for flexible cables, for semi-rigid cables, and for PCB mount are available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
086-LZ13A
086-ND47A
086-ND47B
086-NE30A
086-PR86A
086-PT14A
Part NumberVolume DiscountDays to ShipConnector series initials Applicable pin/contact Application Wire connection method Connection direction Conforming Cable Receptacle shape
5 Day(s) or more M·N·OMaleFor CableCrimp[Angle] L Type Plug1.5C-2W-
31 Day(s) or more M·N·OMaleFor CableCrimp[Straight] Straight Plug1.5C-2V-
31 Day(s) or more M·N·OMaleFor CableCrimp[Straight] Straight Plug1.5C-2W-
31 Day(s) or more M·N·OFemaleFor Circuit Boards-[Other] Receptacle-Straight
31 Day(s) or more M·N·OFemaleFor Circuit Boards-[Other] Receptacle-L Type
31 Day(s) or more M·N·OMaleFor CableCrimp[Angle] L Type Plug1.5C-2V-

Loading...

  1. 1

Basic Information

Connector Shape Coaxial M·N·O MCX75 Number Of Cores 1
Rated Voltage(V) 335 Protection function (environmentally resistant) NA Impedance(Ω) 75
Removal method Snap-on/pull-off Frequency Range(GHz) 0–2.4 Quantity of units ordered(Piece) 500

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)