• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Coaxial Connector SMZ Series

Coaxial Connector SMZ Series

[Features]
· The SMZ connector can be used at frequencies up to DC 3 GHz, and is a compact connector with a nominal impedance of 75 Ω, featuring a snap-on/pull-off attachment system.
· The SMZ connector is suitable for applications requiring low distortion rates that transfer video signals.
· SMZ connectors do not offer compatibility for attachment with conventional SMB connectors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
081-PT68A
081-PT69A
081-PT71A
081-PT73A
081-PT74A
081-PT98A
081-PV01A
Part NumberVolume DiscountDays to ShipConnector series initials Applicable pin/contact Application Wire connection method Connection direction Conforming Cable Receptacle shape
31 Day(s) or more S· T· UFemaleFor CableCrimp[Straight] Straight Plug1.5C-2V-
31 Day(s) or more S· T· UFemaleFor CableCrimp[Angle] L Type Plug1.5C-2V-
31 Day(s) or more S· T· UMaleFor CableCrimp[Other] Bulkhead jack1.5C-2V-
31 Day(s) or more S· T· UMaleFor Circuit Boards-[Other] Receptacle-Straight
31 Day(s) or more S· T· UMaleFor Circuit Boards-[Other] Receptacle-L Type
31 Day(s) or more S· T· UMaleFor CableCrimp[Straight] Straight jack1.5C-2V-
31 Day(s) or more S· T· UMaleChassis/for panel mounting-[Other] Receptacle-Rear fastening bulkhead

Loading...

  1. 1

Basic Information

Connector Shape Coaxial S· T· U SMZ Number Of Cores 1
Rated Voltage(V) 335 Protection function (environmentally resistant) NA Impedance(Ω) 75
Removal method Snap-on/pull-off Frequency Range(GHz) 0–3 Quantity of units ordered(Piece) 500

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)