Coaxial Connector TNC Series

Coaxial Connector TNC Series

TNC is about the same size as the BNC connector, but employs a screw coupling method and is used for applications including wireless LAN antennae, various communication devices, and mobile base stations where vibration resistance is needed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
055-2108
055-PL03A
055-PL04A
055-PN01A
055-PN02A
055-PN04A
055-PN05A
055-PN07A
055-PN08A
055-PN09A
055-PN10A
055-PN11A
055-PN12A
055-PN13A
055-PN14A
055-PN16A
055-PN17A
055-PN18A
055-PN19A
055-PN21A
055-PN22A
055-PN23A
055-PN24A
055-PN67A
055-PN68A
055-PN70A
055-PN71A
055-PZ88A
055-PZ89A
Part NumberVolume DiscountDays to ShipConnector series initials Applicable pin/contact Application Wire connection method Connection direction Conforming Cable Receptacle shape Adapter shape
31 Day(s) or more S· T· UMaleFor CableCrimp[Straight] Straight PlugRG-58--
31 Day(s) or more S· T· UMaleFor CableCrimp[Straight] Straight Plug1.5D-2V--
31 Day(s) or more S· T· UMaleFor CableCrimp[Straight] Straight Plug3D-2V--
31 Day(s) or more S· T· UMaleFor Cable[Other] Tightening[Straight] Straight Plug3D-2V--
31 Day(s) or more S· T· UMaleFor Cable[Other] Tightening[Straight] Straight Plug5D-2V--
31 Day(s) or more S· T· UMaleFor CableCrimp[Straight] Straight Plug1.5D-2W--
31 Day(s) or more S· T· UMaleFor CableCrimp[Straight] Straight Plug2.5D-2V--
31 Day(s) or more S· T· UMaleFor CableCrimp[Straight] Straight Plug5D-2V--
31 Day(s) or more S· T· UFemaleFor Cable[Other] Tightening[Straight] Straight jack3D-2V--
31 Day(s) or more S· T· UFemaleFor Cable[Other] Tightening[Straight] Straight jack5D-2V--
31 Day(s) or more S· T· UFemaleFor CableCrimp[Straight] Straight jack1.5D-2V--
31 Day(s) or more S· T· UFemaleFor CableCrimp[Straight] Straight jack1.5D-2W--
31 Day(s) or more S· T· UFemaleFor CableCrimp[Straight] Straight jack2.5D-2V--
31 Day(s) or more S· T· UFemaleFor CableCrimp[Straight] Straight jack3D-2V--
31 Day(s) or more S· T· UFemaleFor CableCrimp[Straight] Straight jack5D-2V--
31 Day(s) or more S· T· UFemaleFor CableCrimp[Other] Bulkhead jack1.5D-2V--
31 Day(s) or more S· T· UFemaleFor CableCrimp[Other] Bulkhead jack1.5D-2W--
31 Day(s) or more S· T· UFemaleFor CableCrimp[Other] Bulkhead jack2.5D-2V--
31 Day(s) or more S· T· UFemaleFor CableCrimp[Other] Bulkhead jack3D-2V--
31 Day(s) or more S· T· UFemaleFor CableCrimp[Other] Jack with 4-hole flange1.5D-2V--
31 Day(s) or more S· T· UFemaleFor CableCrimp[Other] Jack with 4-hole flange1.5D-2W--
31 Day(s) or more S· T· UFemaleFor CableCrimp[Other] Jack with 4-hole flange2.5D-2V--
31 Day(s) or more S· T· UFemaleFor CableCrimp[Other] Jack with 4-hole flange3D-2V--
31 Day(s) or more S· T· UMale/Female[Other] Relay Adapter-[Other] Adapter--L shape (plug-jack)
31 Day(s) or more S· T· UMale/Female[Other] Relay Adapter-[Other] Adapter--T shape (jack-plug-jack)
31 Day(s) or more S· T· UFemaleChassis/for panel mounting-[Other] Receptacle-With 4-hole flange-
31 Day(s) or more S· T· UFemaleChassis/for panel mounting-[Other] Receptacle-Bulkhead-
31 Day(s) or more S· T· UFemaleFor CableCrimp[Other] Bulkhead jackCO-6F-DSB-CX50--
31 Day(s) or more S· T· UFemaleFor CableCrimp[Other] Jack with 4-hole flangeCO-6F-DSB-CX50--

Loading...

  1. 1

Basic Information

Connector Shape Coaxial S· T· U TNC Number Of Cores 1
Rated Voltage(V) 500 Protection function (environmentally resistant) NA Impedance(Ω) 50
Removal method Screw Type Frequency Range(GHz) 0 to 4/0 to 11 Quantity of units ordered(Piece) 500

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)