Eco-separator (KDES-60)

Eco-separator KDES-60

[Features]
· Halogen free and environmentally friendly.
· Ideal for organizing wiring in a duct

PDF

Part Number

Configured Part Number is shown.

KDES-60

 
Part Number
KDES-60
Part NumberVolume DiscountDays to ShipRoHSProduct shape Product width
(mm)
Product height
(mm)
Shape of side hole
11 Day(s) or more 10For duct 60 height1255NA

Loading...

  1. 1

Basic Information

Length(m) 1 Color Ivory Quantity of units ordered(Piece) 10

Please check the type/dimensions/specifications of the part KDES-60 in the Eco-separator series.

Products like this...

Part Number
KDES-100
KDES-100H
KDES-60H
KDES-80
KDES-80H
Part NumberVolume DiscountDays to ShipRoHSProduct shape Product width
(mm)
Product height
(mm)
Shape of side hole
11 Day(s) or more 10For duct 100 height1575NA
11 Day(s) or more 10For duct 100 height1595H
11 Day(s) or more 10For duct 60 height1575H
11 Day(s) or more 10For duct 80 height1255NA
11 Day(s) or more 10For duct 80 height1595H

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)