Eco-Wiring duct (Eco-Wiring duct)

Eco-Wiring duct (Eco-Wiring duct)

Non-halogen materials are used, making the product environmentally friendly, as well as more lightweight with increased heat resistance over PVC ducting.

[Features]
· Uses eco-friendly materials that do not contain halogen substances.
Approximately 20% lighter than conventional PVC ducting.
· Improved heat resistance over conventional PVC ducting.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KDE-23-20H
KDE-26-20H
KDE-36-20H
KDE-38-20H
KDE-44-20H
KDE-46-20H
KDE-64-20H
KDE-66-20H
KDE-88-20H
KDE-1010-20H
KDE-410-20H
KDE-610-20H
Part NumberVolume DiscountDays to ShipRoHSWidth
(mm)
Height
(mm)
Quantity of units ordered
(Piece)
12 Day(s) or more 10182510
12 Day(s) or more 10256010
1 Day(s) -30601
12 Day(s) or more 10308010
12 Day(s) or more 10404010
1 Day(s) -40601
12 Day(s) or more 10604010
12 Day(s) or more 10606010
12 Day(s) or more 10808010
12 Day(s) or more 101001006
12 Day(s) or more 104010010
12 Day(s) or more 106010010

Loading...

  1. 1

Basic Information

Overall Length(mm) 2000 Material Modified PPE (polyphenylene ether) Color Ivory
Shape of side hole H Standard UL

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)