• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Motherboard USB Conversion Cable

Motherboard USB Conversion Cable

Cable that converts the USB connector for motherboard into external USB connector.

[Features]
· Cable that converts a USB connector for motherboard into an external USBA USBA connector male (TK-USB2 is female).
· Connector: USBA connector - Separated 4P male (TK-USB1).
· USBA Connector - Separated 4P female (TK-USB2).
· USB Signal: Red , White (-Data), Green (+Data), Black (Ground).
· Weight: About 24 g

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TK-USB2

 
Part Number
TK-USB2
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Basic Information

Cable Length(m) 0.4 Type USB Color Light Gray
Connector Shape USB A connector–discrete 4P female

Please check the type/dimensions/specifications of the part TK-USB2 in the Motherboard USB Conversion Cable series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)