Plate Mount Type Switching Power Supply

Plate Mount Type Switching Power Supply

Low cost plate mount power supply Y terminal / round terminal correspondence

[Features]
· 25W to 350W you can choose from a wealth of line-ups.
· Length 105 mm × width 100 mm × height 50 mm (50W type) very compact.
· Wide operating temperature range: -20°C to +70°C.
· Wide input voltage range (AC/DC): 85 to 264VAC, 110-370VDC.
· CE & CCC standards compliant.
· In addition to direct mount installation of the main body, adapter for DIN rail mounting is also available.
· Equipped with screw terminal block for round type and Y type terminal suitable for the Japanese market

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
7760052048
7760052051
7760052054
Part NumberVolume DiscountDays to ShipCapacity
(W)
Input Voltage Rated output current (single only)
(A)
Other Functions Length (L)
(mm)
Width (W)
(mm)
Height (H)
(mm)
Model
2 Day(s) or more 100[AC/DC] 85 to 264 VAC/110 to 370 VDC4.5-16510042CPPMSNT100W24V4.5A
2 Day(s) or more 150[AC/DC] 88 to 132 VAC/176 to 264 VAC (SW selection)/250 to 370 VDC6.5-20510050CPPMSNT150W24V6.5A
2 Day(s) or more 250[AC/DC] 88 to 132 VAC/176 to 264 VAC (SW selection)/250 to 370 VDC10.5Fan for cooling23015550CPPMSNT250W24V10.5A

Loading...

  1. 1

Basic Information

Shape With Cover Single/multi Single-Phase Output voltage (Single only) DC24V
Wire connection method Round end/Y end Number of Outputs 1 Representative Standard CE / CCC

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)