Screw-type printed circuit board terminal block MV Series

Screw-type printed circuit board terminal block MV Series

A screw type terminal block for printed circuit boards (MV series).

[Features]
· A screw type terminal block for printed circuit boards.
· Can be used by connecting to a terminal block.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MV253

 
Part Number
MV253
Part NumberVolume DiscountDays to ShipRoHSStandard Rated Note
2 Day(s) or more 10UL94V-016A/450VH53 optional dedicated parts

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Number of Poles(Pole) 3 Screw Size M3 Number of input/outputs 1 to 1
Color specifications/surface treatment Gray W(mm) 15.24 H(mm) 16
D(mm) 11 Material Polyamide

Please check the type/dimensions/specifications of the part MV253 in the Screw-type printed circuit board terminal block MV Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)