• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

RA_RAB・RA Series Control Panel Cabinet Depth: 120 mm

RA_RAB・RA Series Control Panel Cabinet Depth: 120 mm

RA_RAB12 series is a drainable control panel cabinet with which includes waterproof and dust proof sealing.*

[Features]
· A control panel cabinet with a water-draining structure and dust-proof and waterproof sealing.
· Can be connected left and right.
· A locking waterproof flat handle with superior functionality and design characteristics is used (Key No. N200).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RA12-33
RA12-33C
RA12-34
RA12-34C
RA12-35
RA12-35C
RA12-43
RA12-43C
RA12-44
RA12-44C
RA12-45
RA12-45C
RA12-46
RA12-46C
RA12-53
RA12-53C
RA12-54
RA12-54C
RA12-55
RA12-55C
RA12-56
RA12-56C
RA12-57
RA12-57C
RA12-64
RA12-64C
RA12-65
RA12-65C
RA12-66
RA12-66C
RA12-67
RA12-67C
RA12-68
RA12-68C
RA12-75-1
RA12-75-1C
RA12-76-1
RA12-76-1C
RA12-86-1
RA12-86-1C
RA12-710-1
RA12-710-1C
RAB12-33
RAB12-33C
RAB12-34
RAB12-34C
RAB12-43
RAB12-43C
RAB12-44
RAB12-44C
RAB12-53
RAB12-53C
Part NumberVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Intermediate plate Color Note
3 Day(s) or more -300300Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10300300Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10300400Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10300400Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10300500Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10300500Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
3 Day(s) or more -400300Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10400300Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10400400Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10400400Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10400500Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10400500Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10400600Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10400600Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10500300Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10500300Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10500400Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10500400Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10500500Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10500500Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10500600Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10500600Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10500700Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10500700Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10600400Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10600400Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10600500Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10600500Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10600600Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10600600Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10600700Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10600700Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10600800Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10600800Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10700500Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10700500Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10700600Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10700600Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10800600Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10800600Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 107001000Iron circuit boardLight beige paint (5Y7/1)Can be connected left and right.
5 Day(s) or more 107001000Iron circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10300300Wooden circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10300300Wooden circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10300400Wooden circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10300400Wooden circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10400300Wooden circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10400300Wooden circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10400400Wooden circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10400400Wooden circuit boardCream coating(2.5Y9/1)Can be connected left and right.
4 Day(s) or more 10500300Wooden circuit boardLight beige paint (5Y7/1)Can be connected left and right.
4 Day(s) or more 10500300Wooden circuit boardCream coating(2.5Y9/1)Can be connected left and right.

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 120 Material Iron Protection function (environmentally resistant) IP54
Installation For both indoor/outdoor use Door model One door IP supplementary information Category 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)