SSHO-A / Stainless Steel Outdoor Multi-Device Meter Panel Cabinet

Brand :
NITTO KOGYO
Caution
Product Description
Outdoor multiunit metering cabinet with stainless steel roof suitable for centralized control of electricity meters.
[Features]
・ It is made of stainless steel (SUS304).
・ Light beige paint is applied to stainless steel to prevent "rust stains."
・ The color of the meter window is olive and comes with a name sticker.
・ Compliant with Cabinet Industry Association standards and environmental guidelines (CA-G04).
・ Neutral salt water spray resistance 1,000 h: Heavy salt resistant specifications
・ Acid resistance / alkali resistance 120 h
・ Wooden boards with a small amount of formaldehyde emission specified in JIS/JAS standards are used.
・ Powder coating that is environmentally friendly and has excellent rust resistance is used.