E-A-N / Independent Control Panel Cabinet / Base Not Included, Depth: 500 mm

E-A-N / Independent Control Panel Cabinet / Base Not Included, Depth: 500 mm

E-A-N50 series includes a series of free-standing control panel cabinets with many models available, making selection easy.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
E50-1014A-N
E50-1014AC-N
E50-1016A-N
E50-1016AC-N
E50-1018A-N
E50-1018AC-N
E50-1019A-N
E50-1019AC-N
E50-1020A-N
E50-1020AC-N
E50-1021A-N
E50-1021AC-N
E50-1023A-N
E50-1023AC-N
E50-1214A-N
E50-1214AC-N
E50-1216A-N
E50-1216AC-N
E50-1218A-N
E50-1218AC-N
E50-1219A-N
E50-1219AC-N
E50-1220A-N
E50-1220AC-N
E50-1221A-N
E50-1221AC-N
E50-1223A-N
E50-1223AC-N
E50-1416A-N
E50-1416AC-N
E50-1418A-N
E50-1418AC-N
E50-1419A-N
E50-1419AC-N
E50-1420A-N
E50-1420AC-N
E50-1421A-N
E50-1421AC-N
E50-1423A-N
E50-1423AC-N
E50-1616A-N
E50-1616AC-N
E50-1618A-N
E50-1618AC-N
E50-1619A-N
E50-1619AC-N
E50-1620A-N
E50-1620AC-N
E50-1621A-N
E50-1621AC-N
E50-1623A-N
E50-1623AC-N
E50-710A-N
E50-710AC-N
E50-712A-N
E50-712AC-N
E50-714A-N
E50-714AC-N
E50-716A-N
E50-716AC-N
Part NumberVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Protection function (environmentally resistant) Color Door model IP supplementary information
5 Day(s) or more 1010001400IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1010001400IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1010001600IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1010001600IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1010001800IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1010001800IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1010001900IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1010001900IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1010002000IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1010002000IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1010002100IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1010002100IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1010002300IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1010002300IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1012001400IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1012001400IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1012001600IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1012001600IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1012001800IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1012001800IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1012001900IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1012001900IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1012002000IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1012002000IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1012002100IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1012002100IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1012002300IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1012002300IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1014001600IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1014001600IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1014001800IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1014001800IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1014001900IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1014001900IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1014002000IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1014002000IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1014002100IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1014002100IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1014002300IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1014002300IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1016001600IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1016001600IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1016001800IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1016001800IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1016001900IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1016001900IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1016002000IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1016002000IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1016002100IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1016002100IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 1016002300IP4XLight beige paint (5Y7/1)Both doorsNA
5 Day(s) or more 1016002300IP4XCream coating(2.5Y9/1)Both doorsNA
5 Day(s) or more 107001000IP5XLight beige paint (5Y7/1)One doorCategory 2
5 Day(s) or more 107001000IP5XCream coating(2.5Y9/1)One doorCategory 2
5 Day(s) or more 107001200IP5XLight beige paint (5Y7/1)One doorCategory 2
5 Day(s) or more 107001200IP5XCream coating(2.5Y9/1)One doorCategory 2
5 Day(s) or more 107001400IP5XLight beige paint (5Y7/1)One doorCategory 2
5 Day(s) or more 107001400IP5XCream coating(2.5Y9/1)One doorCategory 2
5 Day(s) or more 107001600IP5XLight beige paint (5Y7/1)One doorCategory 2
5 Day(s) or more 107001600IP5XCream coating(2.5Y9/1)One doorCategory 2

Loading...

Basic Information

Dimension depth D(mm) 500 Material Iron Intermediate plate Iron circuit board
Installation Indoor

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)