Solid State Contactor UA-PC Series

Brand :
MITSUBISHI
Caution
Product Description
Mitsubishi electromagnetic switch.
[Features]
· Can perform high precision power adjustment.
[Applications]
· Ideal for temperature control of electric furnaces, etc.
Solid State Contactor Power Control Unit Specifications
| Type Name | UA-PC 100 V AC | UA-PC 200 V AC | |
|---|---|---|---|
| Rated Operating Voltage | 100 To 110 V AC 50/60 Hz | 200 To 220 V AC 50/60 Hz | |
| Input Current | 20 mA | ||
| Control Method | Cycle control (zero voltage trigger) | ||
| Input Signal | Current signal: 4 to 20 mA (250 Ω) Voltage signal: 1 to 5 V (100 kΩ) Contact signal: on, off symbols Variable resistance: Manual setting/slope setting | ||
| Rated Output Voltage/Current | 12 V DC / 20 mA | ||
| Slope Setting | 0 to 100% (adjustable by setting equipment) | ||
| Control Cycle | 0.2 to 1 second (adjustable by setting equipment) | ||
| US-N/K / US-H Combination | Adjustable Range Of Output Voltage | 0 to 100% | |
| Applied Load | Resistance / heat element | ||
| Operating Display | Power Supply Display | Lights upon operation circuit voltage input (red LED) | |
| Output Display | Lights upon US-N/K drive signal output (red LED) | ||
| Allowable Voltage Fluctuation Range | 85 to 110% of rated operating voltage | ||
| Operating Temperature/Humidity | -10 to 60°C / 45 to 85% RH | ||