Surge Absorption Unit UN-SA7 Series

Brand :
MITSUBISHI
Caution
Product Description
Surge absorber unit for operation coil for Mitsubishi electromagnetic switch.
[Features]
· Connects to load side of motor switch electromagnetic switch / electromagnetic contactor.
· Suppresses surge voltage and noise occurring when switching contacts.
· Reduces electronic circuit misoperation and damage, etc.
[Applications]
· Optimal for suppressing surge voltage and noise.
Surge Absorber Unit For Operation Coil External Appearance

UN-SA21

UN-SA22

UN-SA721

UN-SA712

UN-SA722

UN-SA713

UN-SA723

UN-SA725
Surge Absorber Unit For Operation Coil Specifications
| Product Name | Surge Absorber Unit For Operation Coil | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Model | UN-SA□3 | UN-SA21 | UN-SA22 | UN-SA25 | UN-SA721 | UN-SA712 | UN-SA722 | UN-SA713 | UN-SA723 | UN-SA725 |
| Mounting | Mounted on top | |||||||||
| Specifications/Functions | Surge Absorber For Operation Coil | |||||||||
| With CR UN-SA13 200 V DC UN-SA23 200 V AC | With varistor 200 V AC (DC shared) 400 V AC | With varistor + indicator light 200 V AC (DC shared) | With varistor + CR 48 V AC (DC shared) 200 V AC (DC shared) | With varistor 48 V AC (DC shared) 100 V AC (DC shared) 200 V AC (DC shared) 400 V AC | With varistor + indicator light 100 V AC (DC shared) 200 V AC (DC shared) | With CR 200 V DC | With CR 200 V AC | With varistor + CR 48 V AC (DC shared) 100 V AC (DC shared) 200 V AC (DC shared) | ||
| Acquired Standards | UL/CSA | UL/CSA | UL/CSA | UL/CSA | ||||||
| Weight (g) | 13 | 18 | 17 | 20 | 25 | 25 | 25 | 20 | 25 | |