Heat Resistant Vinyl Cable, AWM1284/TEW (UL1284) Series

Brand :
SHINAGAWA
Caution
Product Description
[Applications]
· A heat resistant vinyl cable with excellent heat resistance and flame retardancy, used for internal wiring of electrical and electronic equipment.
· None of the vinyl cable coverings contain lead compounds or bromine-based or phosphorus-based flame retardants.
|
AWM1284/TEW (UL1284) Series
| Part number | AWG size | Color | Overall length m | *Calculated cross-sectional area mm2 | Conductor | Insulator thickness mm | Overall diameter Approx. mm | Maximum conductor resistance (20°C) Ω/km | Minimum insulation resistance (20°C) MΩ·km | Test voltage V/min. | Allowable current A | Approximate Weight kg/km | |
| Configuration Number of strands / Strand diameter mm | Outer diameter mm | ||||||||||||
| UL1284 | 1 | BK (Black) | 10 / 50 / 100 / 153 (1 roll) | 42.41 | 19/44/0.26 TA | 10.0 | 2.2 | 14.4 | 0.451 | 50 | AC 3000 | 185 | 520 |
| 1/0 | 53.49 | 19/55/0.26 TA | 11.1 | 15.5 | 0.360 | 214 | 635 | ||||||
| 2/0 | 67.43 | 19/70/0.26 TA | 12.6 | 17.0 | 0.283 | 251 | 790 | ||||||
| 3/0 | 85.01 | 19/88/0.26 TA | 14.1 | 18.5 | 0.225 | 291 | 975 | ||||||
| 4/0 | 107.20 | 37/57/0.26 TA | 15.9 | 20.3 | 0.178 | 340 | 1200 | ||||||
*For the outer diameter of the cable and wire sheath (outer sheath), please refer to the "Overall Diameter" item in the table above.
Current Reduction Factor
| Ambient temperature (°C) | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 95 | 100 | 105 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Current Reduction Factor | 0.97 | 0.93 | 0.89 | 0.86 | 0.82 | 0.77 | 0.73 | 0.68 | 0.63 | 0.58 | 0.52 | 0.45 | 0.37 | 0.26 | 0 |
The allowable current value is a calculated value when 1 line is installed in the air at an ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30°C or higher, multiply the allowable current by the above current reduction factor.
(Example) Allowable current value for 24 AWG and ambient temperature of 40°C
5 x 0.93 = 4.65 (A)