DC-AC inverter (SIS series)

Part Number

Configured Part Number is shown.

 
Part Number
SIS-1000M
SIS-1600M
SIS-300M
SIS-600M
Part NumberVolume DiscountDays to ShipDimension width
(mm)
Dimension depth
(mm)
Capacity
(VA)
15 Day(s) or more 340105800VA
15 Day(s) or more 3401601400VA
15 Day(s) or more 16250240VA
41 Day(s) or more 26250480VA

Loading...

  1. 1

Basic Information

Shape With Cover Capacity(W) - Single/multi DC/AC conversion
Input Voltage DC12V/24V Input/output terminal shape Plug Number of Channels 1
Dimension height(mm) 140 Output Voltage AC100V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)