• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

DC-AC Inverter (SI Series) (Part Numbers)

DC-AC Inverter (SI Series)

High efficiency DC-AC inverter

[Features]
· Select DC12V or 24V batteries to drive AC 100V products.
· Even if the battery voltage drops, you can adjust the voltage with the voltage selector switch attached.
· Battery voltage and output voltage can be confirmed.
· With a charging function

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SI-1000A
SI-1000B
SI-130A
SI-130B
SI-200A
SI-200B
SI-300A
SI-300B
SI-500A
SI-500B
Part NumberVolume DiscountDays to ShipInput Voltage Included Function Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Capacity
(VA)
15 Day(s) or more [AC/DC] DC12VNumeric value display200315380800VA
15 Day(s) or more [AC/DC] DC24VNumeric value display200315380800VA
11 Day(s) or more [AC/DC] DC12V-7911015080VA
11 Day(s) or more [AC/DC] DC24V-7911015080VA
11 Day(s) or more [AC/DC] DC12V-100160200150VA
11 Day(s) or more [AC/DC] DC24V-100160200150VA
11 Day(s) or more [AC/DC] DC12VNumeric value display135220265250VA
11 Day(s) or more [AC/DC] DC24VNumeric value display135220265250VA
11 Day(s) or more [AC/DC] DC12VNumeric value display135220265400VA
11 Day(s) or more [AC/DC] DC24VNumeric value display135220265400VA

Loading...

  1. 1

Basic Information

Shape With Cover Capacity(W) - Single/multi DC/AC conversion
Input/output terminal shape Plug Number of Channels 1 Output Voltage AC100V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)