Hot air SMD Removal Machine (HS-603 replacement parts)

Hot air SMD Removal Machine (HS-603 replacement parts)

A replacement part for the HS-603 hot air, non-contact type desoldering device. Suitable for use with lead free solder. Custom order nozzles are available in single unit orders onwards. The nozzle is not included.

[Features]
· Instantly heats the soldered part with hot air. When the solder has melted, it can be easily removed using the tweezers.
· Unlike systems which heat by direct contact with the soldering iron, this type uses hot air to heat and so applies heat evenly. It will also not cause patterns to peel.
· A non-contact type that does not suffer from leaking current.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HS-613
HS-626
HS-627
HS-632
HS-635
Part NumberVolume DiscountDays to ShipTip specifications
(mm)
Pin internal diameter x number of pieces Application package Pin arrangement vertical x horizontal
(mm)
5 Day(s) or more Standard pin1.2 mm φ × 7 pinFor DIP1-line 16.5
5 Day(s) or more Standard pin1.2 mm φ × 28 pinFor QFP25.5 x 19.5
5 Day(s) or more Standard pin1.2 mm φ × 14 pinFor SOP16.5 x 12.5
5 Day(s) or more Bent pin1.2 mm φB × 44 pinFor PLCCs31.5 x 31.5
5 Day(s) or more Bent pin1.2 mm φB × 22 pinFor SOJ26.5 x 12.5

Loading...

  1. 1

Basic Information

Specifications Nozzle Applicable Model HS-603

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)