MELSEC CC-Link Small-Size Type Remote I/O Unit (Output Unit)

Brand :
MITSUBISHI
Caution
Product Description
CC-Link small-size type remote PLC (input/output unit).
[Features]
· Positive/negative common shared type.
· CC-Link remote output unit for an in-line field network.
[Applications]
· For connections with field networks.
CC-Link Input/Output Unit (Output) Specifications
| Type | Type Name | Specifications | Protection Grade | CC-Link Version | |
|---|---|---|---|---|---|
| Remote I/O Unit | Screw Terminal Block Type | AJ65SBTB1-8T | 8 output points: 12/24 V DC (0.5 A), transistor output (sink type), 1-wire type | IP2X | 1.10 |
| AJ65SBTB1-8T1 | 8 output points: 12/24 V DC (0.5 A), transistor output (sink type), 1-wire type, low leakage current type | IP2X | 1.10 | ||
| AJ65SBTB2-8T | 8 output points: 12/24 V DC (0.5 A), transistor output (sink type), 2-wire type | IP2X | 1.10 | ||
| AJ65SBTB2-8T1 | 8 output points: 12/24 V DC (0.5 A), transistor output (sink type), 2-wire type, low leakage current type | IP2X | 1.10 | ||
| AJ65SBTB1-16T | 16 output points: 12/24 V DC (0.5 A), transistor output (sink type), 1-wire type | IP2X | 1.10 | ||
| AJ65SBTB1-16T1 | 16 output points: 12/24 V DC (0.5 A), transistor output (sink type), 1-wire type, low leakage current type | IP2X | 1.10 | ||
| AJ65SBTB2-16T | 16 output points: 12/24 V DC (0.5 A), transistor output (sink type), 2-wire type | IP2X | 1.10 | ||
| AJ65SBTB2-16T1 | 16 output points: 12/24 V DC (0.5 A), transistor output (sink type), 2-wire type, low leakage current type | IP2X | 1.10 | ||
| AJ65SBTB1-32T | 32 output points: 12/24 V DC (0.5 A), transistor output (sink type), 1-wire type | IP2X | 1.10 | ||
| AJ65SBTB1-32T1 | 32 output points: 12/24 V DC (0.5 A), transistor output (sink type), 1-wire type, low leakage current type | IP2X | 1.10 | ||
| AJ65SBTB1-8TE | 8 output points: 12/24 V DC (0.1 A), transistor output (source type), 1-wire type | IP2X | 1.10 | ||
| AJ65SBTB1-16TE | 16 output points: 12/24 V DC (0.1 A), transistor output (source type), 1-wire type | IP2X | 1.10 | ||
| AJ65SBTB1B-16TE1 | 16 output points: 12/24 V DC (0.5 A), transistor output (source type), 1-wire type | IP2X | 1.10 | ||
| AJ65SBTB1-32TE1 | 32 output points: 12/24 V DC (0.5 A), transistor output (source type), 1-wire type | IP2X | 1.10 | ||
| Type | Type Name | Specifications | Protection Grade | CC-Link Version | |
|---|---|---|---|---|---|
| Remote I/O Unit | Screw / 2-piece Terminal Block Type | AJ65BTB1-16T | 16 output points: 12/24 V DC (0.5 A), transistor output (sink type), 1-wire type | IP2X | 1.10 |
| AJ65BTB2-16T | 16 output points: 12/24 V DC (0.5 A), transistor output (sink type), 2-wire type | IP2X | 1.10 | ||
| AJ65BTB2-16R | 16 output points: 24 V DC / 240 V AC (2 A), relay output, 2-wire type | IP1X | 1.10 | ||
| A2C Shape Terminal Block Type | AJ65DBTB1-32T1 | 32 output points: 12/24 V DC (0.5 A), transistor output (sink type), 1-wire type, low leakage current type | IP2X | 1.10 | |
| AJ65DBTB1-32R | 32 output points: 24 V DC / 240 V AC (2 A), relay output, 1-wire type | IP1X | 1.10 | ||
| Spring Clamp Terminal Block Type | AJ65VBTS2-16T | 16 output points: 12/24 V DC (0.5 A), transistor output (sink type), 2-wire type | IP1XB | 1.10 | |
| AJ65VBTS2-32T | 32 output points: 12/24 V DC (0.5 A), transistor output (sink type), 2-wire type | IP1XB | 1.10 | ||
| Sensor Connector Type | AJ65VBTCE2-8T | 8 output points: 12/24 V DC (0.1 A), transistor output (sink type), 2-wire type | IP1XB | 1.10 | |
| AJ65VBTCE2-16T | 16 output points: 12/24 V DC (0.1 A), transistor output (sink type), 2-wire type | IP1XB | 1.10 | ||
| Single-action Connector Type | AJ65VBTCU2-8T | 8 output points: 12/24 V DC (0.1 A), transistor output (sink type), 2-wire type | IP1XB | 1.10 | |
| AJ65VBTCU2-16T | 16 output points: 12/24 V DC (0.1 A), transistor output (sink type), 2-wire type | IP1XB | 1.10 | ||
| AJ65SBTC1-32T | 32 output points: 12/24 V DC (0.1 A), transistor output (sink type), 1-wire type | IP2X | 1.10 | ||
| AJ65SBTC1-32T1 | 32 output points: 12/24 V DC (0.1 A), transistor output (sink type), 1-wire type, low leakage current type | IP2X | 1.10 | ||
| 40-pin Connector Type (FCN Connector Type) | AJ65SBTCF1-32T | 32 output points: 12/24 V DC (0.1 A), transistor output (sink type), 1-wire type | IP2X | 1.10 | |
| AJ65BTC1-32T | 32 output points: 12/24 V DC (0.1 A), transistor output (sink type), 1-wire type | IP2X | 1.10 | ||
| Type | Type Name | Specifications | Protection Grade | CC-Link Version | |
|---|---|---|---|---|---|
| Remote I/O Unit | AJ65FBTA2-16T | 16 output points: 12/24 V DC (0.5 A), transistor output (sink type), 2-wire type | IP67 | 1.10 | |
| AJ65FBTA2-16TE | 16 output points: 12/24 V DC (1.0 A), transistor output (source type), 2-wire type | IP67 | 1.10 | ||
| Embedded I/O Module | AJ65MBTL1N-16T | 16 output points: 12/24 V DC (0.1 A), transistor output (sink type) Pin-header type, 44 pins (2 rows) | ― | 1.10 | |
| AJ65MBTL1N-32T | 32 output points: 12/24 V DC (0.1 A), transistor output (sink type) Pin-header type, 62 pins (2 rows) | ― | 1.10 | ||
Product Usage Examples

The existing A2CCPU or MELSECNET/MINI-S3 input/output unit can be directly replaced with the CC-Link unit
- *The communication lines and power supply lines must be rewired.
| Discontinued Production Model | Replacement Model | |
|---|---|---|
| Type Name | Unit Specification | |
| AY51C | AJ65DBTB1-32T1 | Terminal block type, 0.5 A transistor output, 32 points, sink type |
| AY13C | AJ65DBTB1-32R | Terminal block type, relay output, 32 points |

Usage Examples
| Discontinued Production Model | Replacement Model | |||
|---|---|---|---|---|
| Type | Type Name | Type Name | Notes (Restrictions) | |
| Substitute Unit | Wiring Conversion Adapter | |||
| Output unit | AJ35TB1-16T | AJ65BTB1-16T | Wiring conversion adapter for 26-point terminal block *1*2 A6ADP-1MC16T | *1: The size will increase due to the replacement unit and the wiring conversion adapter. *2: Wiring to the CTL+ (external power supply for output part) must be added. |