CC-Link/LT Remote I/O (Input) Unit

Brand :
MITSUBISHI
Caution
Product Description
· High-Speed Counter Module Type AJ65BT-D62/AJ65BT-D62D/AJ65BT-D62D-S1from MITSUBISHI.
· The high-speed counter module is available in the following three different types AJ65BT-D62, AJ65BT-D62D, and AJ65BT-D62D-S1.
· The high-speed counter module can import and count pulses of a pulse generator which cannot be imported by a programmable controller CPU.
· The high-speed counter module can detect and count (up to 400,000 pulses per second).
· Pulses can be counted in a wide range from 0 to 16777215. The count value is stored in a 24-bit binary.
CC-Link High-Speed Counter Module Comparison
| Item | AJ65BT-D62 | AJ65BT-D62D | AJ65BT-D62D-S1 |
|---|---|---|---|
| Pulse Input | DC input | Differential input | Differential input |
| Preset Input | DC input | DC input | Differential input |
| Counting Range | 0 to 16777215 (24-bit Binary) | 0 to 16777215 (24-bit Binary) | 0 to 16777215 (24-bit Binary) |
| Number of Occupied Stations | 4 | 4 | 4 |
| Station Type | Remote device station | Remote device station | Remote device station |
Compatible standard: UL/cUL CE(EMC) KC
CC-Link High-Speed Counter Module Common Specifications
| Operating Ambient Temperature | 0 to 55°C | ||
|---|---|---|---|
| Storage Ambient Temperature | -20 to 75°C | ||
| Operating Ambient Humidity | 10 to 90% RH, no condensation | ||
| Storage Ambient Humidity | 10 to 90% RH, no condensation | ||
| Vibration Resistance | JIS B 3502, IEC 61131-2 Compatible | Under Intermittent Vibration | Frequency: 5 to 8.4 Hz, single amplitude: 3.5 mm Frequency: 8.4 to 150 Hz, constant acceleration: 9.8 m/s2 Sweeps: 10 sweeps in each direction of X, Y and Z |
| Under Continuous Vibration | Frequency: 5 to 8.4 Hz, single amplitude: 1.75 mm Frequency: 8.4 to 150 Hz, constant acceleration: 4.9 m/s2 | ||
| Impact Resistance | JIS B 3502, IEC 61131-2 compatible (147 m/s2, 3 times in 3 directions of X, Y and Z) | ||
| Operating Atmosphere | No corrosive gas | ||
| Operating Altitude | 0 to 2,000 m | ||
| Installation Location | Inside the control panel | ||
| Overvoltage Category | II or lower | ||
| Pollution Degree | 2 or less | ||