MELSERVO-J3 Series Encoder Cable

Brand :
MITSUBISHI
Caution
Product Description
Mitsubishi AC servomotor cable.
[Features]
· For Mitsubishi Electric AC servos.
[Applications]
· AC servo connection cable.
MELSERVO-J3 Series Encoder Cable Specifications
| Product Name | Type Name | Note | ||||
|---|---|---|---|---|---|---|
| Encoder cable IP67 compatible | MR-J3ENSCBL2M-H | 2 m | Highly bend-resistant consumable product | For HF-KP, HF-MP, HF-SP, HF-JP53(4) to 903(4), HC-LP, HC-RP, HC-UP, HA-LP | ||
| MR-J3ENSCBL5M-H | 5 m | Highly bend-resistant consumable product | ||||
| MR-J3ENSCBL10M-H | 10 m | Highly bend-resistant consumable product | ||||
| MR-J3ENSCBL20M-H | 20 m | Highly bend-resistant consumable product | ||||
| MR-J3ENSCBL30M-H | 30 m | Highly bend-resistant consumable product | ||||
| MR-J3ENSCBL40M-H | 40 m | Highly bend-resistant consumable product | ||||
| MR-J3ENSCBL50M-H | 50 m | Highly bend-resistant consumable product | ||||
| MR-J3ENSCBL2M-L | 2 m | Standard product | For HF-KP, HF-MP, HF-SP, HF-JP53(4) to 903(4), HC-LP, HC-RP, HC-UP, HA-LP | |||
| MR-J3ENSCBL5M-L | 5 m | Standard product | ||||
| MR-J3ENSCBL10M-L | 10 m | Standard product | ||||
| MR-J3ENSCBL20M-L | 20 m | Standard product | ||||
| MR-J3ENSCBL30M-L | 30 m | Standard product | ||||