MELSERVO-J3 Series Encoder Cable (Relay Type) Amplifier Side

Brand :
MITSUBISHI
Caution
Product Description
Mitsubishi AC servomotor cable.
[Features]
· For Mitsubishi Electric AC servos.
· MELSERVO-J3 series encoder cable (relay type) amplifier side.
[Applications]
· AC servo connection cable.
MELSERVO-J3 Series Encoder Cable (In-Line Type) Amplifier Side Specifications
| Product Name | Type Name | Note | |||
|---|---|---|---|---|---|
| Encoder cable IP20 compatible (in-line type) | Servo amplifier side cable | MR-EKCBL20M-H | 20 m | Highly bend-resistant consumable product | For HF-KP, HF-MP |
| MR-EKCBL30M-H | 30 m | Highly bend-resistant consumable product | For HF-KP, HF-MP | ||
| MR-EKCBL40M-H | 40 m | Highly bend-resistant consumable product | For HF-KP, HF-MP | ||
| MR-EKCBL50M-H | 50 m | Highly bend-resistant consumable product | For HF-KP, HF-MP | ||
| MR-EKCBL20M-L | 20 m | Standard product | For HF-KP, HF-MP | ||
| MR-EKCBL30M-L | 30 m | Standard product | For HF-KP, HF-MP | ||