MELSERVO-J3 Series Servomotor Power Supply Cable (Direct Connection Type)

Brand :
MITSUBISHI
Caution
Product Description
Servomotor power supply cable (direct connection type).
[Features]
· For Mitsubishi Electric AC servos.
· Cable length: 2 m, 5 m, 10 m.
[Applications]
· AC servo connection cable.
Servo Motor Power Cable Specifications
| Product Name | Type Name | Note | |||
|---|---|---|---|---|---|
| Servo Motor Power Cable IP65 Compatible (Direct Connection Type, Lead Wire) | MR-PWS1CBL2M-A1-H | 2 m | Load side cable exit | Highly bend-resistant consumable product | For HF-KP, HF-MP |
| MR-PWS1CBL5M-A1-H | 5 m | Load side cable exit | Highly bend-resistant consumable product | For HF-KP, HF-MP | |
| MR-PWS1CBL10M-A1-H | 10 m | Load side cable exit | Highly bend-resistant consumable product | For HF-KP, HF-MP | |
| MR-PWS1CBL2M-A1-L | 2 m | Load side cable exit | Standard product | For HF-KP, HF-MP | |
| MR-PWS1CBL5M-A1-L | 5 m | Load side cable exit | Standard product | For HF-KP, HF-MP | |
| MR-PWS1CBL10M-A1-L | 10 m | Load side cable exit | Standard product | For HF-KP, HF-MP | |
| MR-PWS1CBL2M-A2-H | 2 m | Cable exit in the opposite direction of the load side | Highly bend-resistant consumable product | For HF-KP, HF-MP | |
| MR-PWS1CBL5M-A2-H | 5 m | Cable exit in the opposite direction of the load side | Highly bend-resistant consumable product | For HF-KP, HF-MP | |
| MR-PWS1CBL10M-A2-H | 10 m | Cable exit in the opposite direction of the load side | Highly bend-resistant consumable product | For HF-KP, HF-MP | |
| MR-PWS1CBL2M-A2-L | 2 m | Cable exit in the opposite direction of the load side | Standard product | For HF-KP, HF-MP | |
| MR-PWS1CBL5M-A2-L | 5 m | Cable exit in the opposite direction of the load side | Standard product | For HF-KP, HF-MP | |
| MR-PWS1CBL10M-A2-L | 10 m | Cable exit in the opposite direction of the load side | Standard product | For HF-KP, HF-MP | |