MELSEC-Q Series Expansion Base Unit (QA1S Type)

Brand :
MITSUBISHI
Caution
Product Description
A QA1S expansion base unit for the versatile MELSEC-Q series.
MELSEC-Q Series Expansion Base Unit (QA1S Type) Specifications
QA1S65B

QA1S65B Image
QA1S65B Performance Specifications
| Number of Input/Output Units Equipped With | 5 | |
|---|---|---|
| Possibility for Expansion and Connection | Expansion and connection is possible | |
| Applicable Unit | MELSEC-AnS Series Unit | |
| Applicable Power Supply Unit | MELSEC-AnS Series Power Supply Unit | |
| 5 V DC Internal Current Consumption | 0.12 A | |
| Mounting Hole Size | M5 screw hole or ø5.5 hole (for M5 screw) | |
| External Dimensions | Height (H) | 130 mm |
| Width (W) | 315 mm | |
| Depth (D) | 51.2 mm | |
| Weight | 0.75 kg | |
| DIN Rail Mounting Adapter Type Name | - | |