• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Waterproof Type Cord Connector Body (Hanging Type) (Part Numbers)

Waterproof Type Cord Connector Body (Hanging Type)

• This relay equipment meets waterproof specifications (IP43) when used in combination with a waterproof plug.

[Features]
・Relay equipment with a waterproof specification during use by combining with a waterproof plug and a waterproof cable connector.
・Product conforms to JIS C920 IP44 (Protection level according to the outer shell of electric machinery and device)

PDF

Part Number

Configured Part Number is shown.

2324RW

 
Part Number
2324RW
Part NumberVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features φA dimensions
(mm)
φB dimensions
(mm)
4 Day(s) or more 10[Other] 2P hook type25030NAPSE1836262NA6215

Loading...

  1. 1

Basic Information

Type Cord connector body Color Black

Please check the type/dimensions/specifications of the part 2324RW in the Waterproof Type Cord Connector Body (Hanging Type) series.

Products like this...

Part Number
31024RW
31064RW
3124RW
3214RW-L5
3224RW
3224RW-L6
Part NumberVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features φA dimensions
(mm)
φB dimensions
(mm)
2 Day(s) or more 10[Other] 3P hook type250100NA-30179.479.4Waterproof and non-waterproof combination type35-
4 Day(s) or more 10[Other] 3P hook type600100NA-30179.479.4Waterproof and non-waterproof combination type35-
2 Day(s) or more -[Other] Ground insulation type 2P hook type25015AvailablePSE1595050NA--
2 Day(s) or more -[Other] Ground insulation type 2P hook type12520AvailablePSE1735252NA5215
2 Day(s) or more -[Other] 3P hook type25020NAPSE1735252NA5215
2 Day(s) or more -[Other] Ground insulation type 2P hook type25020AvailablePSE1735252NA5215