Waterproof Type Cord Connector Body (Hanging Type) (Part Numbers)

Waterproof Type Cord Connector Body (Hanging Type)

• This relay equipment meets waterproof specifications (IP43) when used in combination with a waterproof plug.

[Features]
・Relay equipment with a waterproof specification during use by combining with a waterproof plug and a waterproof cable connector.
・Product conforms to JIS C920 IP44 (Protection level according to the outer shell of electric machinery and device)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3624RW
4624RW
Part NumberVolume DiscountDays to ShipRoHSShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Features φA dimensions
(mm)
φB dimensions
(mm)
2 Day(s) or more -[Other] 3P hook type25060NA-22070.470.4Waterproof and non-waterproof combination type22-
2 Day(s) or more -[Other] Ground insulation type 3P hook type25060NA-22070.470.4Waterproof and non-waterproof combination type25-

Loading...

  1. 1

Basic Information

Type Cord connector body Color Black