105°C, SJTO Series

Brand :
SHINAGAWA
Caution
- All products in this series are 105°C SJTO.
Product Description
A flexible cord with excellent flexibility.
[Features]
·Has excellent heat resistance and oil resistance
·Rated temperature: 105°C
[Applications]
·Used for wiring and power supply of electronic equipment, office equipment, etc.
·Ideal for using in locations where electrical equipment, etc., associated with machine tools may be exposed to oil
Model Display Explanation
| * MISUMI sales part number | AWG size | Number of contacts | Coat color | length | ||||
| SJT | — | 14AWG | — | 3 | — | BK | — | 100 |
* All SJT (MISUMI sales part number) products in this series are 105°C SJTO (Shinagawa Electric Wire part number) products.
105°C SJTO Series Structure Table

105°C SJTO
| Number of wire cores (core) | size AWG | Conductor | Insulator | Overall diameter Approx. mm | Maximum conductor resistance (20°C) Ω/km | Minimum insulation resistance (20°C) MΩkm | Test voltage V/min. | Allowable current A | Approximate Weight kg/km | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Configuration Number of wires/wire diameter mm | Outer diameter mm | Thickness mm | Outer diameter mm | ||||||||
| 3 | 18 | 32/0.18 A | 1.2 | 0.8 | 2.8 | 7.8 | 22.8 | 50 | AC 2000 | 10 | 80 |
| 16 | 52/0.18 A | 1.5 | (Same as above) | 3.1 | 8.5 | 14.3 | (Same as above) | 13 | 100 | ||
| 14 | 40/0.26 A | 1.9 | (Same as above) | 3.5 | 9.3 | 9.05 | (Same as above) | 18 | 130 | ||
Applicable to products rated at 60°C under the conditions of ambient temperature 30°C or less and installation of 1 line in a conduit in the air. It is treated as 1 grounding wire included.
Overview
| Type | File No. | Rating | Flame retardancy | Conductor | Insulator | Sheath | ||
|---|---|---|---|---|---|---|---|---|
| 105°C SJTO | UL | E41299 | 300 V 105°C | UL | VW-1 | Annealed copper stranded wire | Heat resistant vinyl | Oil-resistant, heat resistant vinyl |
Green insulator with yellow stripes.
105°C SJTO is UL only.
How to Identify Wire Cores
The wire cores are identified by the color of the insulator as follows.
