S-FLEX, VCTF Series

Caution
- Since VCTF is classified as a cord, fixing onto building materials is prohibited.
Product Description
A general purpose power cable with a rated voltage of 300 V.
[Features]
· S-FLEX with excellent oil resistance, cold resistance, and flexibility performance is used for the sheath
· Cord used mainly for compact electrical appliances of 300 V or less used indoors
· Lead-free
· Compared to general PVC, there is little to no hardening by exposure to cutting oil, machine oil, etc., and has excellent oil resistance.
· Excellent cold resistance, and can withstand -40°C in brittleness tests due to impact
[Applications]
· Suitable for use in locations subject to exposure to oil, such as electrical equipment, etc., used with machine tools
*If you wish to include products with Y/G wires, please select "YG (Yellow/Green) Included" in the filter options and check the applicable items.

External appearance of the S-FLEX VCTF Series
- Type: Oil-resistant vinyl flexible round cord
- Symbol: S-FLEX VCTF
- Insulator: vinyl
- Sheath: oil resistant vinyl
Wire Core Identification
Identify by the color of the insulator, as shown below.

| Part Number | 2 contacts | 3 contacts | 4 contacts | 6 contact | 8 cores |
| S-FLEX-VCTF-SQ-number of contacts-BK-length | Black, white | Black, white, red | Black, white, red, green | Black, white, red, green, yellow, brown | black, white, red, green, yellow, brown, blue, gray |
| S-FLEX-VCTF-SQ-number of contacts-H-Length | Black, white | Black, white, red | Black, white, red, gray | - | - |
| S-FLEX-VCTF(E)-3-SQ-number of contacts-H-Length | - | - | Black, white, red, yellow/green | - | - |
structure table
| Number of wire cores core | Conductor | Vinyl insulator thickness mm | Twisted outer diameter Approx. mm | S-FLEX Vinyl sheath thickness mm | Overall diameter Approx. mm | Maximum conductor resistance (20°C) Ω/km | Minimum insulation resistance (20°C) MΩkm | Test voltage V/min. | ||
|---|---|---|---|---|---|---|---|---|---|---|
| Nominal cross-sectional area mm2 | Configuration Number of wires/wire diameter mm | Outer diameter mm | ||||||||
| 2 | 0.75 | 30/0.18 | 1.1 | 0.6 | 4.6 | 1.0 | 6.6 | 25.1 | 5 | AC2,000 |
| 1.25 | 50/0.18 | 1.5 | 5.4 | 7.4 | 15.1 | |||||
| 2.0 | 37/0.26 | 1.8 | 6.0 | 8.0 | 9.79 | |||||
| 3.5 | 45/0.32 | 2.5 | 7.4 | 9.4 | 5.24 | |||||
| 3 | 0.75 | 30/0.18 | 1.1 | 5.0 | 7.0 | 25.1 | ||||
| 1.25 | 50/0.18 | 1.5 | 5.8 | 7.8 | 15.1 | |||||
| 2.0 | 37/0.26 | 1.8 | 6.5 | 8.5 | 9.79 | |||||
| 3.5 | 45/0.32 | 2.5 | 8.0 | 10.0 | 5.24 | |||||
| 4 | 0.75 | 30/0.18 | 1.1 | 5.6 | 7.6 | 25.1 | ||||
| 1.25 | 50/0.18 | 1.5 | 6.5 | 8.5 | 15.1 | |||||
| 2.0 | 37/0.26 | 1.8 | 7.2 | 9.2 | 9.79 | |||||
| 3.5 | 45/0.32 | 2.5 | 8.9 | 11.0 | 5.24 | |||||
| 6 | 0.75 | 30/0.18 | 1.1 | 6.9 | 8.9 | 25.1 | ||||
| 1.25 | 50/0.18 | 1.5 | 8.1 | 10.5 | 15.1 | |||||
| 8 | 0.75 | 30/0.18 | 1.1 | 7.6 | 9.6 | 25.1 | ||||