S-FLEX, VCT Series

Caution
- [Discontinued Products]For some models, MISUMI will stop accepting orders as soon as the stock runs out. Please check the difference in specifications. For inquiries about this matter, please use the chat or inquiry form from the "Electronics Components Technical Contact" at the top right of this page.
[Discontinued Product - While Stocks Last] [Recommended Replacement]
· S-FLEX VCT 2X0.75SQ Thin High- (Length) ·VCT222-0.75SQ-2- (Length)
· S-FLEX VCT 6X0.75SQ black-(Length) · VCT222-0.75SQ-6-(Length)
*Please check the specification differences from the replacement series Factory Automation Cable, VCT222 Series (Flexible Vinyl).
Product Description
A general purpose power cable with a rated voltage of 600 V.
[Features]
· S-FLEX with excellent oil resistance, cold resistance, and flexibility performance is used for the sheath
· It is used for power supply circuits, etc., for mobile electrical equipment of 600 V or less
· S-FLEXVCT and S-FLEX-VCT(E)-3 have excellent oil resistance.
· Compared to general PVC, there is little to no hardening by exposure to cutting oil, machine oil, etc., and has excellent oil resistance.
· Excellent cold resistance, and can withstand -40°C in brittleness tests due to impact
· Lead-free
[Applications]
· Suitable for use in locations subject to exposure to oil, such as electrical equipment, etc., used with machine tools
*If you wish to include products with Y/G wires, please select "YG (Yellow/Green) Included" in the filter options and check the applicable items.
Specifications of the S-FLEX VCT Series

External appearance of the S-FLEX VCT Series
- Type: Oil-resistant vinyl-insulated vinyl flexible cable
- Symbol: S-FLEX VCT
- Insulator: vinyl
- Sheath: oil resistant vinyl
Wire Core Identification
Identify by the color of the insulator, as shown below.

| Part Number | 2 contacts | 3 contacts | 4 contacts | 6 contact |
| S-FLEX-VCT-SQ-number of contacts-BK-Length | Black, white | Black, white, red | Black, white, red, green | Black, white, red, green, yellow, brown |
| S-FLEX-VCT-SQ-number of contacts-H-length | - | Black, white, red | - | - |
| S-FLEX-VCT(E)-3-SQ-number of contacts-H-Length | - | - | Black, white, red, yellow/green | - |
Structure and Electrical Properties
| Product Name | Number of wire cores core | Nominal cross-sectional area mm2 | Conductor configuration Number of wires/wire diameter mm | Conductor outer diameter mm | Insulator thickness mm | Sheath thickness mm | Overall diameter Approx. mm | Maximum Conductor Resistance (20°C) Ω/km | Minimum insulation resistance (20°C) MΩ, km | Test voltage V/min. | Reference | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Approximate Weight kg/km | Allowable current*1 (A) | |||||||||||
| S-FLEX-VCT S-FLEX-VCT(E)-3 | 2 | 0.75 | 30/0.18 | 1.1 | 0.8 | 1.7 | 8.8 | 25.1 | 50 | AC3,000 | 100 | 12 |
| 1.25 | 50/0.18 | 1.5 | 9.6 | 15.1 | 120 | 16 | ||||||
| 2.0 | 37/0.26 | 1.8 | 1.8 | 10.5 | 9.79 | 150 | 22 | |||||
| 3.5 | 45/0.32 | 2.5 | 12.0 | 5.24 | 40 | 205 | 32 | |||||
| 5.5 | 70/0.32 | 3.1 | 1.0 | 2.0 | 14.5 | 3.37 | 305 | 41 | ||||
| 3 | 0.75 | 30/0.18 | 1.1 | 0.8 | 1.7 | 9.2 | 25.1 | 50 | 110 | 10 | ||
| 1.25 | 50/0.18 | 1.5 | 10.5 | 15.1 | 140 | 14 | ||||||
| 2.0 | 37/0.26 | 1.8 | 1.8 | 11.0 | 9.79 | 175 | 19 | |||||
| 3.5 | 45/0.32 | 2.5 | 1.9 | 13.0 | 5.24 | 40 | 255 | 28 | ||||
| 5.5 | 70/0.32 | 3.1 | 1.0 | 2.0 | 15.0 | 3.37 | 370 | 36 | ||||
| 4 | 0.75 | 30/0.18 | 1.1 | 0.8 | 1.7 | 9.9 | 25.1 | 50 | 135 | 9 | ||
| 1.25 | 50/0.18 | 1.5 | 1.8 | 11.5 | 15.1 | 175 | 13 | |||||
| 2.0 | 37/0.26 | 1.8 | 12.0 | 9.79 | 210 | 17 | ||||||
| 3.5 | 45/0.32 | 2.5 | 2.0 | 14.0 | 5.24 | 40 | 320 | 25 | ||||
| 5.5 | 70/0.32 | 3.1 | 1.0 | 2.1 | 16.5 | 3.37 | 460 | 32 | ||||
| 6 | 1.25 | 50/0.18 | 1.5 | 0.8 | 1.9 | 13.5 | 15.1 | 50 | 240 | 11 | ||
- *1 Allowable current is set under the condition of: ambient temperature of 30°C or less and installation of 1 line in a conduit in the air.