Electronic equipment robot cable 30 V EXT-TypeII-SB/20276 LF

Caution
Product Description
UL and cUL high performance general purpose robot cable with shielding
[Features]
▪ UL, cUL general purpose robot cable (Category: AVLV2, AVLV7).
▪ ULVW-1 and cULFT1 flame retardance compliant.
· Uses a flexible vinyl material that is oil, heat, and flame-resistant.
· Features superior noise resistance
Flexibility
| Test Results | 50 million times | 280,000 times or more (AWG24) | 4,200,000 times or more (AWG24) |
![]() | | ![]() | |
| Test Type | U-shaped bending test | +/- 90° bending test | +/- 180° twisting test |
| Test Conditions | · Distance: 500 mm (round trip 1,000 mm) · Sliding speed: 88 m/min · Bending radius: 28.50 mm · Sample length: 1,300 mm | · Bending radius: 25 mm · Test speed: 44 mm/min · Test load: 3 kg · Sample length: 1,000 m | · Twisting angle: +/- 180° · Test speed: 60 times/minute · Sample length: 400 mm |
Product Feature Details
- UL/cUL general purpose robot cable.
- Compatible with UL VW-1 and cUL FT1 flame retardant.
- Uses oil resistant, heat resistant, flame retardant and flexible vinyl material.
- Excellent noise resistance.
Specifications Table
| Number of pairs | Conductor | Heat Resistant Vinyl Insulator | Smooth, oil resistant, heat resistant, flame retardant, flexible vinyl sheath | Approximate Weight (kg/km) | Electrical Characteristics | Allowable current (A) | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| size (AWG) | Configuration (pcs./mm) | Outer diameter (mm) | Thickness (mm) | Outer diameter (mm) | Thickness (mm) | Outer diameter approx. (mm) | Conductor resistance (Ω/km 20℃) | Insulation Resistance (MΩkm 20℃) | Withstand voltage (V/1 min.) | |||
| 2P | 28 (0.0804 mm2) | 19/0.08 | 0.4 | 0.23 | 0.86 | 0.65 | 4.5 | 28 | 235 or less | 10 or more | 500 | 2.0 |
| 3P | 0.65 | 5.0 | 34 | 1.8 | ||||||||
| 4P | 0.65 | 5.3 | 38 | 1.6 | ||||||||
| 5P | 0.65 | 5.7 | 44 | 1.5 | ||||||||
| 1P | 26 (0.128 mm2) | 30/0.08 | 0.51 | 0.23 | 0.97 | 0.9 | 4.4 | 27 | 143 or less | 10 or more | 500 | 2.8 |
| 2P | 0.9 | 5.5 | 41 | 2.2 | ||||||||
| 3P | 1.0 | 6.3 | 50 | 1.9 | ||||||||
| 4P | 1.0 | 6.7 | 55 | 1.7 | ||||||||
| 5P | 1.0 | 7.2 | 65 | 1.6 | ||||||||
| 6P | 1.0 | 7.7 | 75 | 1.5 | ||||||||
| 7P | 1.0 | 8.2 | 85 | 1.4 | ||||||||
| 8P | 1.1 | 8.9 | 105 | 1.4 | ||||||||
| 10P | 1.1 | 9.0 | 110 | 1.2 | ||||||||
| 12P | 1.1 | 9.9 | 125 | 1.2 | ||||||||
| 15P | 1.1 | 10.8 | 150 | 1.1 | ||||||||
| 20P | 1.2 | 12.0 | 195 | 1.0 | ||||||||
| 25P | 1.2 | 13.6 | 230 | 0.98 | ||||||||
| 1P | 24 (0.204 mm2) | 48/0.08 | 0.75 | 0.23 | 1.21 | 0.9 | 4.9 | 33 | 102.7 or less | 10 or more | 500 | 4.5 |
| 2P | 1.0 | 6.4 | 55 | 3.6 | ||||||||
| 3P | 1.0 | 7.1 | 65 | 3.1 | ||||||||
| 4P | 1.0 | 7.7 | 80 | 2.8 | ||||||||
| 5P | 1.1 | 8.5 | 90 | 2.6 | ||||||||
| 6P | 1.1 | 9.1 | 105 | 2.4 | ||||||||
| 7P | 1.1 | 9.7 | 120 | 2.3 | ||||||||
| 8P | 1.1 | 10.5 | 140 | 2.3 | ||||||||
| 10P | 1.1 | 10.5 | 150 | 2.0 | ||||||||
| 15P | 1.2 | 12.9 | 210 | 1.8 | ||||||||
| 20P | 1.3 | 14.4 | 275 | 1.6 | ||||||||
| 25P | 1.4 | 16.4 | 335 | 1.5 | ||||||||
| 1P | 22 (0.324 mm2) | 72/0.08 | 0.90 | 0.23 | 1.36 | 0.9 | 5.2 | 38 | 65.3 or less | 10 or more | 500 | 5.8 |
| 2P | 1.0 | 6.8 | 65 | 4.6 | ||||||||
| 3P | 1.0 | 7.6 | 80 | 4.0 | ||||||||
| 4P | 1.0 | 8.2 | 95 | 3.6 | ||||||||
| 5P | 1.1 | 9.1 | 115 | 3.4 | ||||||||
| 6P | 1.1 | 9.9 | 135 | 3.2 | ||||||||
| 7P | 1.1 | 10.6 | 150 | 3.0 | ||||||||
| 8P | 1.2 | 11.5 | 175 | 2.9 | ||||||||
| 10P | 1.2 | 11.6 | 190 | 2.7 | ||||||||
| 12P | 1.2 | 12.7 | 220 | 2.5 | ||||||||
| 15P | 1.3 | 14.3 | 280 | 2.4 | ||||||||
| 20P | 1.4 | 15.9 | 355 | 2.1 | ||||||||
| 25P | 1.4 | 17.8 | 430 | 2.0 | ||||||||
| 1P | 20 (0.518 mm2) | 119/0.08 | 1.1 | 0.25 | 1.60 | 1.0 | 5.9 | 50 | 41.1 or less | 10 or more | 500 | 7.7 |
| 2P | 1.0 | 7.6 | 85 | 6.2 | ||||||||
| 3P | 1.1 | 8.7 | 110 | 5.3 | ||||||||
| 4P | 1.1 | 9.4 | 130 | 4.8 | ||||||||
| 5P | 1.1 | 10.3 | 160 | 4.5 | ||||||||
| 6P | 1.2 | 11.3 | 180 | 4.2 | ||||||||
| 8P | 1.2 | 13.0 | 235 | 3.9 | ||||||||
| 10P | 1.2 | 13.2 | 270 | 3.5 | ||||||||
| 15P | 1.4 | 16.4 | 400 | 3.1 | ||||||||
| 20P | 1.4 | 18.1 | 495 | 2.8 | ||||||||
| 25P | 1.5 | 20.6 | 615 | 2.6 | ||||||||
Other specification tables
| Certification | UL AWM | cUL AWM |
|---|---|---|
| Applicable Standards | UL 758 | CSA C22.2 No. 210 |
| Type symbol | UL STYLE 20276 | CSA AWM II A/B |
| Rated voltage | 30V | 30V |
| Rated temperature | 80℃ | 80℃ |
| Conductor | UL 758 | CSA C22.2 No. 210 |
| Flame retardancy | VW-1 | FT1 |
Product Properties
Allowable current
The allowable current values are based on single cable installation in air at an ambient temperature of 30°C.
Multiply the following correction factor according to the ambient temperature and installation conditions.
Current reduction factor (for ambient temperature)
| Ambient temperature (℃) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
|---|---|---|---|---|---|---|---|---|
| Current Reduction Factor | 1.00 | 0.89 | 0.77 | 0.63 | 0.45 | - | - | - |
Current reduction factor (for multiple cable installations)
| Number of cable | 2 to 3 | 4 | 5 to 6 | 7 to 15 | 16 to 40 | 41 to 60 | 61 or more |
|---|---|---|---|---|---|---|---|
| Current Reduction Factor | 0.70 | 0.63 | 0.56 | 0.49 | 0.43 | 0.39 | 0.34 |
Movement characteristics
Number of test cycles: A = 10,000,000 times or more
B = 5,000,000 times or more
C = 3,000,000 times or more
D = 1,000,000 times or more
E = 500,000 times or more
| Note) 1 Bending | Flexible | U-shape Folded | 90° Repeat | Twist | Note 2 Moving Bend | |
|---|---|---|---|---|---|---|
| Straight Line | Bend | |||||
| A | A | A | A | A | A | C |
Note: 1. If the cable outer diameter is 20 mm or more, use C; if it is 30 mm or more, use D.
Note: 2. For cable outer diameters of 20 mm or less.
*Please note that wiring inside the cable carrier may affect the cable's lifespan depending on the travel distance. If you plan to use it with a travel distance of 5 m or more, please contact us.
Oil Resistance
| Insulation oil | Lubricant | Cutting oil I | Cutting oil II | Hydraulic fluid | Grease |
|---|---|---|---|---|---|
| A | A | B | B | B | B |
*In the table, A to C represent the following characteristics.
A: No practical issues at all.
B: Only slight deterioration, with almost no practical issues.
C: Some deterioration, and may not be usable in certain cases.
Wire Core Identification
Identification Method

*1P is designated as Sky × Pink.
The numbers inside the circles indicate the pair number in Identification Table 1.
Arrangement diagram

Structure

A: Heat resistant PVC insulator B: Tape C: Tinned annealed copper wire braid
D: Conductor (special stranded annealed copper wire) E: Oil resistant, heat resistant, flame retardant, flexible PVC sheath (dark blue)
Surface Printing

Identification table 1

Pair examples

The color of the insulator shall be the same for both the first and second wires.
The color of the pixel marks on the first and second wires shall be black and red.

