VCT222 PSE Compliant Flexible Vinyl Cabtire Cable

Brand :
KURAMO ELECTRIC
Caution
Product Description
[Features]
· 600V flexible-type general purpose power supply cable.
· The characteristic feature of this cable is its flexibility.
Product Feature Details
Certification
- <PS>E (compatible with 7 cores or less)
Operating temperature range
- When fixed: -40 to 60°C*
Bending radius
- When fixing: Recommended at least 4 times the cable outer diameter
Structural Overview
| Conductor | Annealed copper wire |
|---|---|
| Insulator | Vinyl mixture |
| Twisted | Stranded wire cores in a round shape |
| Tape | 8 cores or more wound with multiple layers of tape |
| Sheath | Flexible vinyl mixture (black) |
Technical Information & Design Ideas
Technical Data
| Cable type | Japan |
|---|---|
| Compatible size | 7 cores or less * |
| Rated voltage | 600V |
| Rated temperature | 60°C |
| Test voltage | 3,000 V AC, 1 min |
| Flame retardancy | 60° incline |
| Compatible standards | Electrical Appliances and Materials Safety Act of Japan |
* The Electrical Appliances and Materials Safety Act of Japan does not apply to cables with 8 or more cores.
Specifications Table
| Conductor | Insulation | Number of cores | Sheath outer diameter (approx. mm) | Approximate Weight (g) | |
|---|---|---|---|---|---|
| Nominal cross-sectional area | Outer diameter (approx. mm) | Outer diameter (approx. mm) | |||
| 0.75 mm2 | 1.1 <30/0.18> | 2.75 | 2 | 8.8 | 100 |
| 3 | 9.2 | 110 | |||
| 4 | 9.9 | 130 | |||
| 2.7 | 6 | 12.0 | 180 | ||
| 8 | 13.0 | 210 | |||
| 10 | 15.0 | 260 | |||
| 12 | 15.5 | 285 | |||
| 16 | 17.5 | 365 | |||
| 20 | 19.0 | 445 | |||
| 30 | 22.5 | 630 | |||
| 1.25 mm² | 1.5 <50/0.18> | 3.1 | 2 | 9.6 | 120 |
| 3 | 10.0 | 140 | |||
| 4 | 11.0 | 170 | |||
| 6 | 13.0 | 240 | |||
| 8 | 14.5 | 275 | |||
| 10 | 17.0 | 340 | |||
| 12 | 17.0 | 380 | |||
| 16 | 19.5 | 485 | |||
| 20 | 21.5 | 600 | |||
| 30 | 25.0 | 850 | |||
| 2 mm² | 1.8 <37/0.26> | 3.4 | 2 | 10.5 | 150 |
| 3 | 11.0 | 175 | |||
| 4 | 12.0 | 210 | |||
| 6 | 14.5 | 305 | |||
| 8 | 15.5 | 350 | |||
| 10 | 18.0 | 445 | |||
| 12 | 18.5 | 490 | |||
| 16 | 21.0 | 640 | |||
| 3.5 mm² | 2.5 <450/0.32> | 4.1 | 2 | 12.0 | 205 |
| 3 | 12.5 | 255 | |||
| 4 | 14.0 | 315 | |||
| 6 | 16.5 | 450 | |||
| 5.5 mm2 | 3.1 <700/0.32> | 5.1 | 2 | 14.5 | 305 |
| 3 | 15.0 | 370 | |||
| 4 | 16.5 | 460 | |||
| 8 mm2 | 3.7 <50/0.45> | 6.1 | 2 | 16.5 | 410 |
| 3 | 17.5 | 510 | |||
| 4 | 19.5 | 640 | |||
| 14 mm2 | 4.9 <88/0.45> | 7.9 | 2 | 20.5 | 665 |
| 3 | 22.0 | 830 | |||
| 4 | 24.0 | 1,040 | |||
| 38 mm² | 9.1 [7/34/0.45] | 12.7 | 4 | 37.5 | 2,620 |
Product Properties
Characteristic Radar Chart

Electrical Characteristics
| Conductor | Number of cores | Electrical Characteristics | ||
|---|---|---|---|---|
| Nominal cross-sectional area | Allowable current (A) | Conductor resistance 20°C (Ω/km) | Insulation Resistance 20°C (MΩ/km) | |
| 0.75 mm2 | 2 | 12 | 25.1 or less | 50 or more |
| 3 | 10 | |||
| 4 | 9 | |||
| 6 | 7 | |||
| 8 | 6 | |||
| 10 | 6 | |||
| 12 | 5 | |||
| 16 | 5 | |||
| 20 | 4 | |||
| 30 | 4 | |||
| 1.25 mm² | 2 | 16 | 15.1 or less | 50 or more |
| 3 | 14 | |||
| 4 | 13 | |||
| 6 | 10 | |||
| 8 | 8 | |||
| 10 | 8 | |||
| 12 | 7 | |||
| 16 | 7 | |||
| 20 | 6 | |||
| 30 | 5 | |||
| 2 mm² | 2 | 22 | 9.79 or less | 50 or more |
| 3 | 19 | |||
| 4 | 17 | |||
| 6 | 13 | |||
| 8 | 11 | |||
| 10 | 11 | |||
| 12 | 10 | |||
| 16 | 9 | |||
| 3.5 mm² | 2 | 32 | 5.24 or less | 40 or more |
| 3 | 28 | |||
| 4 | 25 | |||
| 6 | 20 | |||
| 5.5 mm2 | 2 | 41 | 3.37 or less | 40 or more |
| 3 | 36 | |||
| 4 | 32 | |||
| 8 mm2 | 2 | 51 | 2.39 or less | 40 or more |
| 3 | 44 | |||
| 4 | 39 | |||
| 14 mm2 | 2 | 71 | 1.36 or less | 40 or more |
| 3 | 62 | |||
| 4 | 55 | |||
| 38 mm² | 4 | 100 | 0.511 or less | 30 or more |
About allowable current
- The allowable current values are calculated values at an ambient temperature of 30°C when the cable is installed in a single line in the air, and are not guaranteed values.
- If the ambient temperature is 30°C or higher, multiply the allowable current value by the current reduction factor in the table below.
- The allowable current value is a value calculated according to JCS0168 and is not a guaranteed value.
S0168: The Japanese Electric Wire & Cable Makers' Association Standard "calculation of allowable current for power cable of 33 kV or less"
■ Current Reduction Factor
| Ambient temperature (°C) | 30 | 35 | 40 | 45 | 50 | 55 |
|---|---|---|---|---|---|---|
| Current Reduction Factor | 1.00 | 0.91 | 0.82 | 0.71 | 0.58 | 0.41 |
Wire Core Identification
| Number of wire cores | Wire Core Identification Method |
|---|---|
| 12 contacts or less | Insulator coloring method (in the order of black, white, red, green, yellow, brown, blue, gray, orange, purple, pink, light green) |
| 13 or more cores | Numbering method (1, 2, 3, 4: are displayed continuously on the surface of the black insulator surface) |
* Black, white, red, green/yellow available for 4 cores
Structure
■Example: 12 x 0.75 mm²

Drawing / external appearance example / mounting example
Example of Installation
