KVC43BXS for Less Than 100V with Shield

Caution
Product Description
Under 100V shielded flexible signal cable
[Features]
▪ Shielding specifications used for S type.
· Noise resistance (supports KVC-43BXS).
· Braided conductor with bend tolerance.
· Sheath matte finish
Product Feature Details
[Features]
- Noise resistance
- Braided conductor, Flexibility
- Sheath matte
[Applications]
- Wiring in cable carriers (for low-speed use)
- Wiring for locations requiring noise resistance
Product Specifications
< Main Specifications >
| Sheath color: Black Acquired standard: - Rated voltage: Less than 100 V Operating temperature range: 0–75°C Flame retardancy: - Bending radius: finished outer diameter x 4 (fixed part) (mm) finished outer diameter x 7.5 (movable part) *These are recommended values, not guaranteed values. |
| Product Name Items | KVC-43BX (0.24 mm2, 0.38 mm2) |
|---|---|
| Conductor | Soft copper braided wire (with central reinforcing yarn) |
| Insulator | Heat-resistant vinyl mixture |
| Twisted pair | Wire cores twisted in pairs |
| Twisted | Stranded twisted pair wire cores in a round shape |
| Tape | 4 cores (Type A) or more wound with multiple layers of tape |
| Shield | Tin-plated annealed copper wire braid |
| Sheath | Oil- and heat-resistant vinyl mixture (black) |
| Product Name Items | KVC-43BX (0.5 mm2) |
|---|---|
| Conductor | Soft copper braided wire (with central reinforcing yarn) |
| Insulator | Heat-resistant vinyl mixture |
| Twisted pair | Wire cores twisted into pairs (applies to 40 cores or more) |
| Twisted | Stranded wire cores in a round shape |
| Tape | 5 cores or more wound with multiple layers of tape |
| Shield | Tin-plated annealed copper wire braid |
| Sheath | Oil- and heat-resistant vinyl mixture (black) |
Technical Information & Design Ideas
| Cable type | Japan |
|---|---|
| Compatible size | - * |
| Rated voltage | — |
| Rated temperature | 75℃ |
| Test voltage | 1,000 V AC, 1 min |
| Flame retardancy | 60° incline |
| Compatible standards | - * |
The Electrical Appliances and Materials Safety Act of Japan does not apply to the KVC-43BX series, so please use it for low current circuits such as signal and communication circuits.
Specifications Table
| Conductor | Insulation | Number of cores | Shielded | Electrical Characteristics | ||||
|---|---|---|---|---|---|---|---|---|
| Nominal cross-sectional area | Outer diameter (approx. mm) [Configuration] | Outer diameter (approx. mm) | Sheath outer diameter (approx. mm) | Approximate Weight (kg/km) | Allowable current (A) | Conductor resistance 20°C (Ω/km) | Insulation Resistance 20°C (MΩ/km) | |
| 0.24 mm2 | 0.9 <48/0.08> | 1.5 | 2 (Type A) | 5.7 | 40 | 6 | 93.3 or less | 50 or more |
| 3 | 6.1 | 50 | 5 | |||||
| 4 (Type A) | 8.0 | 75 | 5 | |||||
| 6 (Type B) | 8.3 | 85 | 5 | |||||
| 8 (4P) | 9.0 | 100 | 4 | |||||
| 10 (5P) | 9.9 | 115 | 4 | |||||
| 12 (6P) | 10.5 | 130 | 4 | |||||
| 20 (10P) | 12.5 | 185 | 3 | |||||
| 0.38 mm2 | 1.1 <48/0.10> | 1.8 | 2 (Type A) | 6.3 | 50 | 8 | 59.7 or less | 50 or more |
| 3 | 6.8 | 60 | 7 | |||||
| 4 (Type A) | 9.1 | 95 | 7 | |||||
| 10 (5P) | 11.0 | 145 | 5 | |||||
| 16 (8P) | 14.0 | 220 | 4 | |||||
| 20 (10P) | 14.5 | 255 | 4 | |||||
| 0.5 mm2 | 1.3 <64/0.10> | 2.1 | 2 | 7.0 | 60 | 10 | 44.8 or less | 50 or more |
| 3 | 7.7 | 75 | 9 | |||||
| 4 | 8.2 | 85 | 8 | |||||
| 6 | 9.7 | 120 | 7 | |||||
| 8 | 11.0 | 150 | 7 | |||||
| 10 | 12.0 | 180 | 6 | |||||
| 12 | 12.0 | 190 | 6 | |||||
| 16 | 13.5 | 240 | 5 | |||||
| 20 | 15.0 | 295 | 5 | |||||
*Product not handled by MISUMI
Product Properties
0.24, 0.38 mm2, 40×0.5 mm2

KVC43BX
KVC43BXS
2 to 30 x 0.5 mm2

KVC43BX
KVC43BXS
Operating temperature range
Fixing: -30 to 75°C *
During operation: 0 to 75°C
*When using below 0°C, please ensure that no external forces such as impact, bending, or vibration are applied.
Bending radius
Fixing: Recommended to be at least 4 times the cable outer diameter
During operation: Recommended to be at least 7.5 times the cable outer diameter
About allowable current
The allowable current value is the calculated value when the ambient temperature is 30°C and a single cable is laid in the air. It is not a guaranteed value.
For ambient temperatures above 30℃, multiply the values in the table by the following current reduction factors:
The allowable current value is a value calculated according to JCS0168 and is not a guaranteed value.
JCS0168: The Japanese Electric Wire & Cable Makers' Association standard "Calculation of allowable current for power cable of 33 kV or less"
Current Reduction Factor
| Ambient temperature (℃) | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 95 | 100 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Current Reduction Factor | 1.00 | 0.97 | 0.93 | 0.89 | 0.86 | 0.82 | 0.77 | 0.73 | 0.68 | 0.63 | 0.58 | 0.52 | 0.45 | 0.36 | 0.26 |
Cable Termination of Braided Conductors

A conductor reinforcement yarn is inserted in the center of the braided conductor. For conductor reinforcement after cable termination processing, do not remove this reinforcement yarn during cable termination processing; process it as is.
Cut
Instantly cut with sharp scissors. (The reinforcement yarn cannot be completely cut with nippers or similar tools.)
Cable Termination Method
Crimp Terminal Method: Do not remove the reinforcement yarn; secure it as is with a crimp terminal.
Soldering Method: Do not remove the reinforcement yarn; solder it as is. (The reinforcement yarn is heat-resistant, so it will not melt or shrink.)
*This product uses a braided conductor, resulting in a larger outer diameter than standard conductors.
Please check the conductor outer diameter and other specifications when processing, such as when using crimp terminals.
0.24 mm2, 0.38 mm2 Wire Core Identification
Arrangement diagram

Structure

A: Braided conductor B: Insulator C: Tape
D: Reinforcement yarn E: Identification line F: Shield G: Sheath
Structure of twisted pair wire core

Wire Core Identification
| Pair Number | 1 | 2 | 3 | 4 | 5 | 6 | 8 | 10 | 15 | 20 | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Wire Core Number | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 |
| Insulator Color / Identification Line Color | Black | Black/White | Red | Red/White | Green | Green/White | Yellow | Yellow/White | Brown | Brown/White | Blue | Blue/White | Orange | Orange/White | Bright green | Bright green/White | Yellow/Black | Yellow/Red | Purple/Black | Purple/Red |
0.5 mm2 wire core identification
Arrangement diagram

Structure

A: Braided conductor B: Tape
C: Reinforcement yarn D: Insulator E: Shield F: Sheath
Wire Core Identification
| Number of wire cores | Wire Core Identification Method |
|---|---|
| 12 contacts or less | Insulator coloring method (in the order of black, white, red, green, yellow, brown, blue, gray, orange, purple, pink, light green) |
| 13 or more cores | Numbering method (continuous display of 1, 2, 3, 4 and more on the surface of the white insulator) |
Instructions / Usage Examples

Applications
- Wiring to cable carriers (for low-speed use)
- Wiring for locations requiring noise resistance