(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3076 319 or +60 14 3376 155 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

MVVS Cable for Less Than 100 V, Shielded

MVVS Cable for Less Than 100 V, Shielded

General purpose signal cable for control and signal circuits

[Features]
・Lightweight, flexible, and has a slim finish, which facilitate easy wiring.
・Braided shield provides an excellent noise reduction effect against impact from radiation noise/external noise, and also superb flexibility.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MVVS 0.3SQX2C-1
MVVS 0.3SQX2C-2
MVVS 0.3SQX2C-3
MVVS 0.3SQX2C-4
MVVS 0.3SQX2C-5
MVVS 0.3SQX2C-6
MVVS 0.3SQX2C-7
MVVS 0.3SQX2C-8
MVVS 0.3SQX2C-9
MVVS 0.3SQX2C-10
MVVS 0.3SQX2C-11
MVVS 0.3SQX2C-12
MVVS 0.3SQX2C-13
MVVS 0.3SQX2C-14
MVVS 0.3SQX2C-15
MVVS 0.3SQX2C-16
MVVS 0.3SQX2C-17
MVVS 0.3SQX2C-18
MVVS 0.3SQX2C-19
MVVS 0.3SQX2C-20
MVVS 0.3SQX2C-21
MVVS 0.3SQX2C-22
MVVS 0.3SQX2C-23
MVVS 0.3SQX2C-24
MVVS 0.3SQX2C-25
MVVS 0.3SQX2C-26
MVVS 0.3SQX2C-27
MVVS 0.3SQX2C-28
MVVS 0.3SQX2C-29
MVVS 0.3SQX2C-30
MVVS 0.3SQX2C-31
MVVS 0.3SQX2C-32
MVVS 0.3SQX2C-33
MVVS 0.3SQX2C-34
MVVS 0.3SQX2C-35
MVVS 0.3SQX2C-36
MVVS 0.3SQX2C-37
MVVS 0.3SQX2C-38
MVVS 0.3SQX2C-39
MVVS 0.3SQX2C-40
MVVS 0.3SQX2C-41
MVVS 0.3SQX2C-42
MVVS 0.3SQX2C-43
MVVS 0.3SQX2C-44
MVVS 0.3SQX2C-45
MVVS 0.3SQX2C-46
MVVS 0.3SQX2C-47
MVVS 0.3SQX2C-48
MVVS 0.3SQX2C-49
MVVS 0.3SQX2C-50
MVVS 0.3SQX2C-51
MVVS 0.3SQX2C-52
MVVS 0.3SQX2C-53
MVVS 0.3SQX2C-54
MVVS 0.3SQX2C-55
MVVS 0.3SQX2C-56
MVVS 0.3SQX2C-57
MVVS 0.3SQX2C-58
MVVS 0.3SQX2C-59
MVVS 0.3SQX2C-60
Part NumberVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Grounding Wire Power supply/signal
2 Day(s) or more -10.32225NAFor Signals
2 Day(s) or more -20.32225NAFor Signals
2 Day(s) or more -30.32225NAFor Signals
2 Day(s) or more -40.32225NAFor Signals
2 Day(s) or more -50.32225NAFor Signals
2 Day(s) or more -60.32225NAFor Signals
2 Day(s) or more -70.32225NAFor Signals
2 Day(s) or more -80.32225NAFor Signals
2 Day(s) or more -90.32225NAFor Signals
2 Day(s) or more -100.32225NAFor Signals
2 Day(s) or more -110.32225NAFor Signals
2 Day(s) or more -120.32225NAFor Signals
2 Day(s) or more -130.32225NAFor Signals
2 Day(s) or more -140.32225NAFor Signals
2 Day(s) or more -150.32225NAFor Signals
2 Day(s) or more -160.32225NAFor Signals
2 Day(s) or more -170.32225NAFor Signals
2 Day(s) or more -180.32225NAFor Signals
2 Day(s) or more -190.32225NAFor Signals
2 Day(s) or more -200.32225NAFor Signals
2 Day(s) or more -210.32225NAFor Signals
2 Day(s) or more -220.32225NAFor Signals
2 Day(s) or more -230.32225NAFor Signals
2 Day(s) or more -240.32225NAFor Signals
2 Day(s) or more -250.32225NAFor Signals
2 Day(s) or more -260.32225NAFor Signals
2 Day(s) or more -270.32225NAFor Signals
2 Day(s) or more -280.32225NAFor Signals
2 Day(s) or more -290.32225NAFor Signals
2 Day(s) or more -300.32225NAFor Signals
2 Day(s) or more -310.32225NAFor Signals
2 Day(s) or more -320.32225NAFor Signals
2 Day(s) or more -330.32225NAFor Signals
2 Day(s) or more -340.32225NAFor Signals
2 Day(s) or more -350.32225NAFor Signals
2 Day(s) or more -360.32225NAFor Signals
2 Day(s) or more -370.32225NAFor Signals
2 Day(s) or more -380.32225NAFor Signals
2 Day(s) or more -390.32225NAFor Signals
2 Day(s) or more -400.32225NAFor Signals
2 Day(s) or more -410.32225NAFor Signals
2 Day(s) or more -420.32225NAFor Signals
2 Day(s) or more -430.32225NAFor Signals
2 Day(s) or more -440.32225NAFor Signals
2 Day(s) or more -450.32225NAFor Signals
2 Day(s) or more -460.32225NAFor Signals
2 Day(s) or more -470.32225NAFor Signals
2 Day(s) or more -480.32225NAFor Signals
2 Day(s) or more -490.32225NAFor Signals
2 Day(s) or more -500.32225NAFor Signals
2 Day(s) or more -510.32225NAFor Signals
2 Day(s) or more -520.32225NAFor Signals
2 Day(s) or more -530.32225NAFor Signals
2 Day(s) or more -540.32225NAFor Signals
2 Day(s) or more -550.32225NAFor Signals
2 Day(s) or more -560.32225NAFor Signals
2 Day(s) or more -570.32225NAFor Signals
2 Day(s) or more -580.32225NAFor Signals
2 Day(s) or more -590.32225NAFor Signals
2 Day(s) or more -600.32225NAFor Signals

Loading...

Basic Information

Rated Voltage For Low Current Circuits Shield Available Sheath (outer coating) color Gray
Sheath (outer coating) material PVC (de-lead) Insulation body materials PVC (de-lead)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)