MELSEC-F Series Adapter for Connecting Special Adapters

Brand :
MITSUBISHI
Caution
Product Description
MELSEC-F series adapter for connecting special adapters.
[Features]
· Can connect the FX3 series special analog adapter, special communication adapter, etc. to the FX3G PLC.
· Mass: 0.1 kg.
· Top cover color: Munsell N1.5.
· 35 mm-wide DIN rail mount only.
[Applications]
· Use to connect special adapters.
Features of the FX3G-CNV-ADP adapter for connecting special adapters
Conversion adapter for connecting the FX3G sequencer with the FX3 series special analog adapter, special communications adapter, etc.
Outline drawing and specifications of the FX3G-CNV-ADP adapter for connecting special adapters

FX3G-CNV-ADP
Mass: 0.1 kg
Top cover color: Munsell N1.5
35 mm-wide DIN rail mount only.