Standard Single-Level Terminal Block LP 5.08 Series

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
1595730000
LP 5.08/02/135 3.2 OR
Part NumberVolume DiscountDays to ShipModel
2 Day(s) or more LP5.08/02/1353.2ORBO
2 Day(s) or more LP5.08/02/1353.2ORBO

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Number of Poles(Pole) 2 Screw Size M3 Number of input/outputs 1 to 1
Rated current (IEC)(A) 32 Rated current (UL)(A) 20 Collar Orange
Rated voltage [UL](V) 300 Rated voltage (IEC)(V) 500 Rated wire size (AWG) 12
Rated wire size(mm2) 6 Wire connection range Min to Max(mm2) 0.5 to 6 Pitch Between Terminals(mm) 5.08
Insertion angle of conducting wire (set to 0 on checking side) 135° Solder method Standard solder Features With hole for test plug