LCP-Made Terminal Block LSF-SMT 5.00 Series

LCP-Made Terminal Block LSF-SMT 5.00 Series

[Features]
· Made from LCP and of high quality. A valuable piece of equipment. (LSF-SMT 5.00 Series)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
1824740000
LSF-SMT5.00/02/903.5SWTU
Part NumberVolume DiscountDays to ShipSpecifications Model Wire coating peeling length
(mm)
Flame retardant class UL94
2 Day(s) or more Tube packingLSF-SMT5.00/02/903.5SWTU8.0V-0
2 Day(s) or more Tube packagingLSF-SMT5.00/02/903.5SWTU8.0V-0

Loading...

  1. 1

Basic Information

Wiring Method Push-in connection Mounting Method PCB Parts/Completed products Assembled product
Number of Poles(Pole) 2 Number of input/outputs 1 to 1 Rated current (IEC)(A) 17.5
Rated current (UL)(A) 10 Collar Black Rated voltage [UL](V) 300
Rated voltage (IEC)(V) 500 Rated wire size (AWG) 16 Wire connection range Min to Max(mm2) 0.13 to 1.5
Pitch Between Terminals(mm) 5 Insertion angle of conducting wire (set to 0 on checking side) 90° Solder pin length(mm) 3.5
Solder method Through hole reflow soldering Type Standard single-stage terminal block

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)