• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Size 1: Single Lock (Base Side Lever) / Bulkhead (Through)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HDC 04A ALU

Part Number
HDC 04A ALU
Part NumberVolume DiscountDays to ShipConnector series initials
2 Day(s) or more Number

Loading...

  1. 1

Basic Information

Connector Shape Square shape Rated Current(A) 10 Wire connection method Housing
Protection function (environmentally resistant) IP65 Representative Standard PSE / CE / CCC / CSA Model HDC 04A ALU
Features Straight Note Metal Special Notes For non-explosion proof
Specifications Single-action Height 23 mm Height Type Height type 04

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)