AC Voltmeter YS-8NAV Series

Brand :
MITSUBISHI
Caution
Product Description
YS-8NAV series AC voltmeter (mechanical indicator.)
[Features]
· For measuring the voltage of transformer equipment bus bars, electrical wiring, etc.
· Size: W82 × H82 mm.
· Operating principle: movable iron core type.
[Applications]
· A meter for measuring and displaying voltage from AC and DC circuits.
AC Voltmeter Specifications
| Rectangular Meter | ||||
|---|---|---|---|---|
| Y-N Series | ||||
| Size (Width × Height) mm | 82 × 82 | |||
| Model Name | YS-8NAV | |||
| Operating Principle | Movable iron core type | |||
| Accuracy Class (Grade) | 2.5 | |||
| Frequency | 50-60 Hz dual use | |||
| Scale Length (mm) | 70 | |||
| Weight (kg) | 0.15 | |||
| Meter Rating | Maximum Scale Value | VA | ||
| Direct Meter | 50 V | 3 | ||
| 75, 100, 110 V | 3 | |||
| 150 V | 3 | |||
| 190, 260 V | 3 | |||
| 300 V | 3 | |||
| 400, 500 V | - | |||
| 600 V | - | |||
| VT Combination Meters | VT Ratio | Scale | 3 | |
| 440/110 V | 600 V | |||
| 3,300/110 V | 4,500 V | |||
| 6,600/110 V | 9,000 V | |||
| Other than above □ / 110 V | VT ratio × 150 V | 3 | ||
Remarks: Scale intervals for the movable iron core-type meters are non-uniform. Additionally, scale lines near the 0 point of the scale are omitted.
AC Voltmeter Dimensional Outline Drawing
A dimension: 41

Dimensional Outline Drawing

Panel hole drilling dimensions
(view from front of panel)