Magnetic Contactors S-N Series

Brand :
MITSUBISHI
Caution
Product Description
Electromagnetic contactor for Mitsubishi electromagnetic switch.
[Features]
· Global support. Twin contacts used for auxiliary contact.
· High quality product meeting an increasing variety of needs.
[Applications]
· Optimal for motor start/stop and motor burnout protection.
MS-N Series S-□ Standard Type AC Operation Electromagnetic Contactor Specifications
| Electromagnetic Contactor | Electromagnetic Switch | Rated Capacity [kW] | Rated Operating Current [A] | Open Thermal Current Ith [A] | Auxiliary Contact | Combination Thermal Relay | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Three-Phase Squirrel-Cage Motor (AC-3 Class) | Three-Phase Squirrel-Cage Motor (AC-3 Class) | Resistant Load (AC-1 Class) | ||||||||||||
| 200 To 220 V | 380 To 440 V | 500 To 550 V | 200 To 220 V | 380 To 440 V | 500 To 550 V | 200 To 220 V | 380 To 440 V | Standard (Special) | Unit Type Name That Can Be Added × Unit Count | Type Name | Heater Nominal Application Range [A] | |||
| S-N50 | MSO-N50 (CX) | 11 | 22 | 22 | 50 | 48 | 38 | 80 | 80 | 80 | 2a2b | UN-AX2, 4 × 1 or UN-AX11 × 2 | TH-N60 | 15 to 42 |
| S-N150 | MSO-N150 | 37 | 75 | 90 | 150 | 150 | 140 | 200 | 200 | 200 | UN-AX150 × 2 | THN120 (TA) | 45 to 125 | |
| S-N400 | MSO-N400 | 110 | 200 | 200 | 400 | 400 | 350 | 450 | 450 | 450 | TH-N400RH | 105 to 330 | ||
| S-N600 | - | 160 | 300 | 300 | 630 | 630 | 500 | 660 | 660 | 660 | UN-AX600 × 1 | TH-N600 | 250 to 500 | |
MS-N Series S-□ Standard Type AC Operation Electromagnetic Contactor External Dimensions

S-N50

S-N150

S-N400

S-N600