• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Size 1: Single Lock (Base Side Lever) / Hood

Part Number

Configured Part Number is shown.

HDC 04A TOLU 1PG11G

 
Part Number
HDC 04A TOLU 1PG11G
Part NumberVolume DiscountDays to ShipConnector series initials
2 Day(s) or more Number

Loading...

  1. 1

Basic Information

Connector Shape Square shape Wire connection method Housing Protection function (environmentally resistant) IP65
Representative Standard PSE / CE / CCC / CSA Model HDC 04A TOLU 1PG11G Features For top cable
Special Notes For non-explosion proof Specifications Single-action Screw specifications PG11
Height 50 mm Height Type Height type 04 Depth(mm) 36

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)