Size 1: Single Lock (Base Side Lever) / Base (Box)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
1652490000
1788830000
HDC 04A SLU 1M20G
HDC 04A SLU 1PG11G
Part NumberVolume DiscountDays to ShipConnector series initials Model Special Notes Specifications Screw specifications Height Height Type
2 Day(s) or more NumberHDC 04A SLU 1PG11GFor non-explosion-proofingSingle-ActionPG1125.8mmHeight Type: 04
2 Day(s) or more NumberHDC 04A SLU 1M20GFor non-explosion-proofingSingle-ActionM2025.8mmHeight Type: 04
4 Day(s) or more NumberHDC 04A SLU 1M20GFor non-explosion proofSingle-actionM2025.8 mmHeight type 04
4 Day(s) or more NumberHDC 04A SLU 1PG11GFor non-explosion proofSingle-actionPG1125.8 mmHeight type 04

Loading...

  1. 1

Basic Information

Connector Shape Square shape Wire connection method Housing Protection function (environmentally resistant) IP65
Representative Standard PSE / CE / CCC / CSA Features With thread Note Metal

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)