CC-Link IE Field Ethernet Adapter Unit

Brand :
MITSUBISHI
Caution
Product Description
General-purpose sequencer that is capable of reading data from devices.
[Features]
· Unit to connect the external device connected to the Ethernet to the CC-Link IE field network.
[Applications]
· Ideal for use in network communication.
CC-Link IE Field Network Ethernet Adapter Unit Specifications

NZ2GF-ETB external appearance

NZ2GF-ETB drawing (unit: mm)
- Compliant standards: UL/cUL, CE (EMC), KC
- Type of unit: Ethernet adapter
Performance Specifications
| CC-Link IE Field Network Specifications | - | ||
|---|---|---|---|
| Maximum Link Points Per Network | RWw | 8,192 points, 16 K bytes | |
| RWr | 8,192 points, 16 K bytes | ||
| RX | 16,384 points, 2 K bytes | ||
| RY | 16,384 points, 2 K bytes | ||
| Maximum Link Points Per Station | RWw | 1,024 points, 2 K bytes | |
| RWr | 1,024 points, 2 K bytes | ||
| RX | 2,048 points, 256 bytes | ||
| RY | 2,048 points, 256 bytes | ||
| Station Number | 1 to 120 | ||
| Network No. | 1 to 239 | ||
| Communication Method | Token passing method | ||
| Communication Speed | 1 Gbps | ||
| Transmission Path Type | Line type, star type (line type and star type can be mixed), ring type | ||
| Communication Cable | Ethernet cable meeting the 1000BASE-T standard: Category 5e or higher (with double shields, STP), straight cable | ||
| Maximum Distance Between Stations | Maximum 100 m (complies with ANSI / TIA / EIA-568-B (Category 5e).) | ||
| Total Extension Distance Per Network | Line connection: 12,000 m (when 121 units are connected) Star connection: Varies depending on the system configuration. Ring connection: 12,100 m (when 121 units are connected) | ||
| Number of Cascade Connection Levels | Maximum 20 levels | ||
| Ethernet Specifications | - | ||
| Ethernet Part | Number of Connections | For User | 32 pcs. |
| To Be Opened Automatically | 1 pc. | ||
| For MELSOFT Connection | 3 (1 for TCP connection, 1 for UDP connection, 1 for direct connection) | ||
| Port Number of Own Station | 1,025 to 4,999, 5,011 to 65,534 (0401H to 1387H, 1393H to FFFEH) | ||
| Number of Simultaneously Connected Units | Up to 32 units | ||
| Communication Speed | 1 Gbps / 100 Mbps | ||
| Communication Mode | Full-duplex / half-duplex | ||
| Transmission Method | Baseband | ||
| Communication Cable | Based On 1 Gbps Communication | Ethernet cable meeting the 1000BASE-T standard (Category 5e or higher, RJ-45 with shield) | |
| Based On 100 Mbps Communication | Ethernet cable meeting the 100BASE-TX standard (Category 5 or higher, RJ-45 with shield) | ||
| Maximum Distance Between Switching Hub and Node | Maximum 100 m | ||
| Number of Cascade Connection Levels | Maximum 20 levels | ||
| Unit Specifications | - | ||
| Number of Devices | Input [X] | 8,192 points (X0 to X1FFF are assigned to RX0 to RX1FFF) | |
| Output [Y] | 8,192 points (Y0 to Y1FFF are assigned to RY0 to RX1FFF) | ||
| Link Register [W] | 8,192 points (1,024 points from W0 to W3FF are assigned to RWw0 to RWw3FF. 1,024 points from W1000 to W13FF are assigned to RWr0 to RWr3FF.) | ||
| Link Special Relay [SB] | 8,192 points (SB0 to 1FFF) | ||
| Link Special Register [SW] | 8,192 points (SW0 to 1FFF) | ||
| Special Relay [SM] | 2,048 points (SM0 to 2,047) (The number of device points is fixed.) | ||
| Special Register [SD] | 2,048 points (SD0 to 2,047) (The number of device points is fixed.) | ||
| Clock Function | Year, month, day, hour, minute, second (automatic detection of leap year) | ||
| Unit Power Supply | Voltage | 24 V DC (-35 to +30%) | |
| Current | 0.6 A | ||
| Inrush Current | 100 A, 1 ms or less | ||
| Allowable Momentary Power Loss Time | Within 10 ms | ||
| Withstand Voltage | Between all inputs / LG at once and all outputs / FG at once, 510 V AC / 1 minute (altitude 0 to 2,000 m) | ||
| Insulation Resistance | Between all inputs / LG at once and all outputs / FG at once, between all inputs at once and LG, between all outputs at once and FG: 10 MΩor more at 500 V DC on an ohmmeter | ||
| Operation Indication | LED indication (Normal: green light is lit, Error: unlit) | ||
| Fuse | Built-in (not user-replaceable) | ||
| External Wiring Connection Method | Screw terminal block (M3.5 screw) | ||
| External Dimensions | Height (H) | 90 mm | |
| Width (W) | 135 mm | ||
| Depth (D) | 109 mm | ||
| Weight | 0.70 kg | ||
General Specifications
| Ambient Operating Temperature | 0 to 55°C | ||
|---|---|---|---|
| Ambient Storage Temperature | -25 to 75°C | ||
| Ambient Operating Humidity | 5 to 95%RH, non-condensing | ||
| Ambient Storage Humidity | 5 to 95%RH, non-condensing | ||
| Vibration Resistance | JIS B 3502, IEC 61131-2 Compliant | Under Intermittent Vibration | Frequency: 5 to 8.4 Hz, single amplitude: 3.5 mm Frequency: 8.4 to 150 Hz, Constant acceleration: 9.8 m/s2 Sweeps: 10 sweeps in each direction of X, Y and Z |
| Under Continuous Vibration | Frequency: 5 to 8.4 Hz, Single amplitude: 1.75 mm Frequency: 8.4 to 150 Hz, Constant acceleration: 4.9 m/s2 | ||
| Impact Resistant | JIS B 3502, IEC 61131-2 compliant (147 m/s2, 3 times in 3 directions of X, Y and Z) | ||
| Operating Atmosphere | No corrosive gases | ||
| Operating Altitude | 0 to 2,000 m | ||
| Installation Location | Inside the control panel | ||
| Overvoltage Category | II or lower | ||
| Pollution Degree | 2 or less | ||
| Equipment Class | Class I | ||